|
USB Load Cells
|
|
|
|
USB S-Beam Load Cell (High Capacity)
The LSB600 S-Beam Load Cell is a high capacity tension and compression transducer with a wide capacity ranging from 10,000 lbs to 25,000 lbs. This new module is offered with USB output as an additional option. With the USB option, Engineers can eliminate the need for an analog amplifier, power supply, and display equipment making usage that much easier.
|
|
|
|
USB Miniature Column Load Cell
FUTEK Advanced Sensor Technology is offering their In-Line Load Cell with a USB output option. The LCM300 is a Tension and Compression built for Endurance, Press, or Inline applications. The LCM300 In-line Load Cell now available with USB Output eliminates the need for an analog amplifier, power supply, and display equipment making usage easy to use and much more effective.
|
|
USB Tension & Compression Load Cell
FUTEK Advanced Sensor Technology is offering their In-Line Load Cell with a USB output option. The LCM300 is a Tension and Compression built for Endurance, Press, or Inline applications. The LCM300 In-line Load Cell now available with USB Output eliminates the need for an analog amplifier, power supply, and display equipment making usage easy to use and much more effective.
|
|
|
|
USB High Capacity Load Cell
The LCA600 is made from 17-4PH Stainless Steel material and is designed with a raised spherical surface used to lower the possibility of off center loading. Another feature of the LCA600 is its removable “ergonomic” handle for easy carrying. FUTEK high capacity load cells are designed to be compact, small and light in relation to their capacity. The LCA600 has a capacity range of 100,000 lbs to 300,000 lbs; other models can reach as high as 1million lbs.
|
|
USB Tension and Compression Load Cell
The LCB500 is machined from a single block of metal, so the primary sensing element, the mountings and the case contain no welds allowing smaller dimensions and an enhanced grade of protection. The configuration of the point of measurement reduces errors caused by imperfect application of the load.
|
|
|
|
USB Pedal Force Load Cell
The LAU220 Pedal Force Load Cell has become one of the most common and trusted products in the Automotive Industry. From its 17-4PH Stainless Steel one piece construction, to its low profile design (Off-center loading error of <1%), the LAU220 Pedal Force Load Cell offers a great measurement system with impressive tolerances. This particular model is available in Stainless Steel construction and features a compact rugged design.
|
|
USB Donut Load Cell
FUTEK Model LTH300 is a Donut Load Cell often used in compression or press applications and is available in 5 different thru hole diameter options per capacity range. The standard LTH300 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 3/8” and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find an option for external matched output readily available.
|
|
|
|
USB Miniature Load Button
FUTEK’s Subminiature Load Button Load Cell (LLB) Series are now offered with USB output giving it the ability to interface efficiently with a Data Storage Device (PC).This type of Miniature Load Button is made of sturdy construction and 17-4PH stainless steel. Applications of this unique model vary from fully automatic production centers, measuring and controlling equipment to precision mechanics, tool manufacturing and apparatus engineering.
|
|
USB High Capacity Load Cell
The LCA700 is now part of the FUTEK USB Sensor Solution series in the high capacity range. Utilizing metal foil strain gage technology, the LCA700 17-4PH Stainless Steel in 500,000 lbs to 1 million lbs, has a raised Spherical surface to lower the possibility of off center loading, and comes equipped with a handle for easy carrying.
|
|
|
|
USB Pancake Load Cell
The LCF400 Pancake Load Cell model has female/female threads, is made of 17-4 Stainless Steel and has a broad capacity ranging from 250 lbs to 5,000 lbs. This Pancake Load Cell utilizes metal foil strain gauge technology that offers the highest accuracy. It has Nonlinearity of ±0.10%, Bridge Resistance of 700 Ohms, and Deflection of 0.002 to 0.005” nominal.
|
|
USB S-Beam Load Cell
The S-Beam Load Cell has become an even more efficient product in the FUTEK Load Cell Series due to the USB Output option. This model is used in a variety of medical applications as well as manufacturing and inline processing functions. The standard LSB350 S-Beam Load Cell model has female threads and comes in both anodized aluminum (500lbs – 1,000lbs). This particular Load Cell is also made of 17-4 stainless steel construction with 4 pin lemo receptacle or integrated cable and is available in metric threads.
|
|
|
|
USB Load Cell
The Miniature S Beam Load Cell has become one of the signature products in the FUTEK Load Cell Series. This model is widely used in Medical Bag Weighing Applications as well as automated feedback control and inline processing applications. The perfect mixture of size, accuracy and of course the assurance of an overload protection feature makes this one of our most sought after models.
|