Applications keyboard_arrow_right Load Cell  |  Industrial Wire Tension Measurement

Load Cell - Industrial Wire Tension Measurement | FUTEK

Wire tension measurement is an integral part for manufacturers of fibers, cables, and even textile fabrics. Industrial cable manufacturers utilize load cells to monitor the tensile forces of their cable.


How it Works
  1. Utilizing FUTEK's LCM Series Miniature Threaded In Line Load Cell coupled with rod end bearings, provides any cable manufacturer with a high-endurance feedback solution.

  2. Due to its compact size, the LCM Series integrates easily into various cable tension applications.

  3. As the operator or manufacturer performs this particular cable tension test, results can then be displayed on various instruments or amplified utilizing an IAA Series Analog Amplifier.

  4. The analog output of the sensor can be taken to either of FUTEK's digital displays - the IHH500 Intelligent Digital Hand Held Display or IPM650 Panel Mount Display - or digitally streamed to FUTEK's USB  Solution.

  5. Pairing any of these instruments with FUTEK’s SENSIT™ Test and Measurement Software allows the collection of all the results.

  6. Note: For outdoor use, protection from the elements is required. FUTEK offers optional encapsulation to protect from moisture.

Products in Use

Miniature Threaded In Line Load Cell (LCM Series) paired with Instrumentation (IAA Series, IPM650, IHH500, USB Solutions).


Contact Us
All FUTEK application illustrations are strictly conceptual.
Please Contact Us with questions.

Wire tension measurement is an integral part for manufacturers of fibers, cables, and even textile fabrics. Industrial cable manufacturers utilize load cells to monitor the tensile forces of their cable.


Industrial Wire Tension Measurement
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torqueapplications Industrial-Wire-Tension-Measurement
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.