Applications keyboard_arrow_right Torque Sensor  |  Nut Runner Torque

Force Torque Sensor Application - Nut Runner | FUTEK

Using both a rotary torque sensor and load cell, we can establish a relationship between the bolt tension and the torque that is applied.

How it Works
  1. A standard Donut/Thru Hole Load Cell is used on a bolt and nut assembly, similar to our bolt-fastening application scenario.

  2. Additionally, a rotary torque sensor is used to measure the torque that is also applied by the electric nut runner within the assembly.

  3. To monitor each sensors measurements, operators can pair the Donut Load Cell and Rotary Torque Sensor with FUTEK's USB Solutions.

  4. Utilizing FUTEK's SENSIT™ Test and Measurement Software alongside the USB520 will allow operators the ability to capture, live graph and interpret the data.

  5. The USB520 is the ideal data exchange solution for systems that require translation of rotary torque encoder readings, such as angle and speed. Its compact and robust design also makes the USB520 fitting for this type of industrial application.

  6. Thus, the end user can measure and monitor the thrust using the LTH series. In parallel, the rotary torque sensor will measure the torque, angle, and speed.

Products in Use

A Donut/Thru Hole Load Cell (LTH Series) and a Rotary Torque Sensor
paired with FUTEK's USB520 and SENSIT Test and Measurement Software.

Contact Us
All FUTEK application illustrations are strictly conceptual.
Please Contact Us with questions.

Using both a rotary torque sensor and load cell, we can establish a relationship between the bolt tension and the torque that is applied.

Nut Runner Torque
Multi Axis Sensor, Force, Torqueapplications Nut-Runner-Torque
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.