Applications keyboard_arrow_right Load Cell  |  Suspension System Performance Validation

Load Cell - Suspension System Performance Validation

In a high performance vehicle, the suspension system does more than hold the car up, it adapts to aerodynamic forces on the vehicle, varying road conditions, and driver inputs. In addition, complex multipoint suspension systems in use in NASCAR® and Formula 1® require the use of modeling and simulation to ensure compliance under load. Significant modeling and analysis is undertaken to account for these variables. However, the final step to maximize performance is live testing to validate the simulation model. To accomplish this, load cells are placed in line with each suspension arm, providing detailed information of the load running through each arm, accurate steering load measurements, and indirect front tire grip enabling adjustments of the suspension system to optimize performance and handling


How it Works
  1. LCM Series or LCB Series load cells are threaded in-line with each suspension arm. It is critical to study the load path and avoid any side load and/or moments.

  2. As the vehicle is operated on a test stand or driven, the output signal is sent to the USB220 units.

  3. The USB220 displays and logs the data to a PC via our SENSIT™ software. This data can be used to validate and fine-tune the performance of the suspension system.

Products in Use

LCM Series Miniature In Line Load Cells or LCB Series Fatigue Rated Rod End Tension and Compression Load Cells are each paired with a USB220 USB Output Module 


Contact Us
All FUTEK application illustrations are strictly conceptual.
Please Contact Us with questions.

In a high performance vehicle, the suspension system does more than hold the car up, it adapts to aerodynamic forces on the vehicle, varying road conditions, and driver inputs. In addition, complex multipoint suspension systems in use in NASCAR® and Formula 1® require the use of modeling and simulation to ensure compliance under load. Significant modeling and analysis is undertaken to account for these variables. However, the final step to maximize performance is live testing to validate the simulation model. To accomplish this, load cells are placed in line with each suspension arm, providing detailed information of the load running through each arm, accurate steering load measurements, and indirect front tire grip enabling adjustments of the suspension system to optimize performance and handling


Suspension System Performance Validation
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torqueapplications Suspension-System-Performance-Validation