Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Load Cell ► Industrial Wire Tension Measurement
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 124

Industrial Wire Tension Measurement

  |  
Application Summary
Wire tension measurement is an integral part for manufacturers of fibers, cables, and even textile fabrics. Industrial cable manufacturers utilize load cells to monitor the tensile forces of their cable.
Products in Use
Miniature Threaded In Line Load Cell (LCM Series) paired with Instrumentation (IAA Series, IPM650, IHH500, USB Solutions). View Product Details
Load Cell - Industrial Wire Tension Measurement
How it Works
  1. Utilizing FUTEK's LCM Series Miniature Threaded In Line Load Cell coupled with rod end bearings, provides any cable manufacturer with a high-endurance feedback solution.
  2. Due to its compact size, the LCM Series integrates easily into various cable tension applications.
  3. As the operator or manufacturer performs this particular cable tension test, results can then be displayed on various instruments or amplified utilizing an IAA Series Analog Amplifier.
  4. The analog output of the sensor can be taken to either of FUTEK's digital displays - the IHH500 Intelligent Digital Hand Held Display or IPM650 Panel Mount Display - or digitally streamed to FUTEK's USB Solution.
  5. Pairing any of these instruments with FUTEK’s SENSIT™ Test and Measurement Software allows the collection of all the results.
  6. Note: For outdoor use, protection from the elements is required. FUTEK offers optional encapsulation to protect from moisture.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Load Cell - LCM SERIES - Miniature Threaded In Line Load Cells
LCM SERIES
Miniature Threaded In Line Load Cells
Load Cell - USB SOLUTIONS - High Resolution USB Output Kit
USB SOLUTIONS
High Resolution USB Output Kit
Load Cell - IHH500 - Intelligent Digital Hand Held Display
IHH500
Intelligent Digital Hand Held Display
Load Cell - IPM650 - Panel Mount Display
IPM650
Panel Mount Display
Load Cell - SOFTWARE - SENSIT™ Test and Measurement
SOFTWARE
SENSIT™ Test and Measurement
Subscribe to our e-newsletter!
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905


©1998-2018 FUTEK Advanced Sensor Technology, Inc. All rights reserved.

All other trademarks, service marks and logos used in this website are the property of their respective owners.