Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Load Cell ► Linear Test Stand
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 109

Linear Test Stand

  |  
Application Summary
Many industries use load cells to measure their presses or impact stands. FUTEK’s LSB200 Load Cell is suitable for applications needing precise, low-capacity impact measurements.
Products in Use
LSB200 Jr. Miniature S-Beam Load Cell paired with Instrumentation (IPM650, IHH500, USB Solutions, or IAA Series Analog Amplifier). View Product Details
Load Cell - Linear Test Stand
How it Works
  1. This application depicts a linear (in-line) low-capacity test stand.
  2. FUTEK's LSB200 Jr. Miniature S-Beam Load Cell has been installed at the base of the test stand, directly in-line with the heating bar and cooling coils. Due to its sophisticated design, the LSB200 is a suitable option as it can withstand the continuous increase and decrease in temperature without affecting the results.
  3. As the linear actuator (with an internal motor drive) applies a compressive force upon the load cell, measurement feedback can be monitored through several instrument variations.
  4. The LSB200's measurements can be streamed directly to a digital display (IPM650 or IHH500), amplified to a PLC using FUTEK's IAA Series analog amplifiers, or streamed directly to a PC utilizing FUTEK's USB Solutions.
  5. Operators also have the added option of capturing these test results with FUTEK's SENSIT™ Test and Measurement Software. This software features live graphing and data logging capabilities.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Load Cell -  LSB200 - Jr. Miniature S-Beam Load Cell
LSB200
Jr. Miniature S-Beam Load Cell
Load Cell - IAA Series - Analog Amplifier
IAA Series
Analog Amplifier
Load Cell - USB SOLUTIONS - High Resolution USB Output Module
USB SOLUTIONS
High Resolution USB Output Module
Load Cell - IHH500 - Intelligent Digital Hand Held Display
IHH500
Intelligent Digital Hand Held Display
Load Cell - IPM650 - Panel Mount Display
IPM650
Panel Mount Display