Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Load Cell ► Mass Flow Meter
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 125

Mass Flow Meter

  |  
Application Summary
Utilizing an adapter button, FUTEK's LSM Series Load Cell is proficient at measuring the mass flow of solid particles in any process line.
Products in Use
OEM Load Cell (LSM Series) paired with Instrumentation (IAA Series, IPM650, IHH500, and USB Solutions). View Product Details
Load Cell - Mass Flow Meter
How it Works
  1. FUTEK partners with several manufacturers of control devices to design and develop OEM load cells to constantly measure the flow of particles.
  2. FUTEK's LSM Series are side mounting load cells proficient at both tension and compression measurements with built-in overload protection.
  3. This application concept illustrates the LSM Load Cell attached to a counterbalance assembly, in which the force sensing point engages with the surface of the pan.
  4. The measurement output can be taken to either an amplifier, a digital display, or streamed via USB technology.
  5. Both the digital display or USB route allow operators the additional use of FUTEK's SENSIT™ Test and Measurement Software, in which they can live graph and data log results.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Load Cell - LSM SERIES - OEM Load Cell
LSM SERIES
OEM Load Cell
Load Cell - IAA Series  - Analog Amplifier
IAA Series
Analog Amplifier
Load Cell - USB SOLUTIONS - High Resolution USB Output Module
USB SOLUTIONS
High Resolution USB Output Module
Load Cell - IHH500 - Intelligent Digital Hand Held Display
IHH500
Intelligent Digital Hand Held Display
Load Cell - IPM650 - Panel Mount Display
IPM650
Panel Mount Display
Load Cell - SOFTWARE - SENSIT™ Test and Measurement
SOFTWARE
SENSIT™ Test and Measurement