Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Load Cell ► Nut Runner Force/Torque
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 113

Nut Runner Force/Torque

  |  
Application Summary
Using both a rotary torque sensor and load cell, we can establish a relationship between the bolt tension and the torque that is applied.
Products in Use
A LTH Series Donut/Thru Hole Load Cell and a Rotary Torque Sensor paired with FUTEK's USB520 and SENSIT™ Test and Measurement Software. View Product Details
Load Cell - Nut Runner Force/Torque
How it Works
  1. A standard Donut/Thru Hole Load Cell is used on a bolt and nut assembly, similar to our bolt-fastening application scenario.
  2. Additionally, a rotary torque sensor is used to measure the torque that is also applied by the electric nut runner within the assembly.
  3. To monitor each sensors measurements, operators can pair the Donut/Thru Hole Load Cell and Rotary Torque Sensor with FUTEK's USB Solutions.
  4. Utilizing FUTEK's SENSIT™ Test and Measurement Software alongside the USB520 External USB Kit (mV/V, amplified and encoder input) will allow operators the ability to capture, live graph and interpret the data.
  5. The USB520 is the ideal data exchange solution for systems that require translation of rotary torque encoder readings, such as angle and speed. Its compact and robust design also makes the USB520 fitting for this type of industrial application.
  6. Thus, the end user can measure and monitor the thrust using the LTH series. In parallel, the rotary torque sensor will measure the torque, angle, and speed.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Load Cell - LTH Series - Donut/Thru Hole Load Cells
LTH Series
Donut/Thru Hole Load Cells
Load Cell - TRD Series - Rotary Torque Sensor – Square-Drive
TRD Series
Rotary Torque Sensor – Square-Drive
Load Cell - TRH SERIES - Rotary Torque Sensor – Hex-Drive
TRH SERIES
Rotary Torque Sensor – Hex-Drive
Load Cell - TRS SERIES - Rotary Torque Sensor – Shaft to Shaft
TRS SERIES
Rotary Torque Sensor – Shaft to Shaft
Load Cell - USB520 - External USB Kit (mV/V, amplified and encoder input)
USB520
External USB Kit (mV/V, amplified and encoder input)
Load Cell - SOFTWARE - SENSIT™ Test and Measurement
SOFTWARE
SENSIT™ Test and Measurement