Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Load Cell ► Portable Crane Weighing
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 122

Portable Crane Weighing

  |  
Application Summary
Portable cranes often endure the weight of a variety of payloads. Utilizing a robust, high capacity load cell helps operators monitor the weight variations between each load.
Products in Use
A Pancake Load Cell (LCF Series) paired with Instrumentation (IAA Series, IPM650, IHH500, USB Solutions). View Product Details
Load Cell - Portable Crane Weighing
How it Works
  1. Operators and industrial engineers often utilize high capacity, robust load cells to provide the critical verification measurements on portable cranes, as these cranes often endure the weight of a variety of payloads.
  2. Installed to the crane's cable, FUTEK's Pancake Load Cell (LCF Series) measures the weight of load, as well as the endurance of the cable as it maneuvers the load.
  3. These measurements can be amplified through an IAA Series Analog Amplifier to a PLC, shown on a digital display (IPM650 or IHH500) or streamed directly to a PC using FUTEK's USB Solutions.
  4. If the instrument is paired with FUTEK's SENSIT™ Test and Measurement Software operators can log, and graph all the data on the PC.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Load Cell - LCF SERIES - Pancake Load Cells
LCF SERIES
Pancake Load Cells
Load Cell - IAA Series  - Analog Amplifier
IAA Series
Analog Amplifier
Load Cell - USB SOLUTIONS - High Resolution USB Output Module
USB SOLUTIONS
High Resolution USB Output Module
Load Cell - IHH500 - Intelligent Digital Hand Held Display
IHH500
Intelligent Digital Hand Held Display
Load Cell - IPM650 - Panel Mount Display
IPM650
Panel Mount Display
Load Cell - SOFTWARE - SENSIT™ Test and Measurement
SOFTWARE
SENSIT™ Test and Measurement
Subscribe to our e-newsletter!
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905


©1998-2018 FUTEK Advanced Sensor Technology, Inc. All rights reserved.

All other trademarks, service marks and logos used in this website are the property of their respective owners.