Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Load Cell ► Prone Stereotactic Breast Biopsy
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 139

Prone Stereotactic Breast Biopsy

  |  
Application Summary
Biopsies for the removal and study of suspect tissue require the simultaneous use and monitoring of real-time ultrasound, x-ray, CT, or MRI imaging while inserting and controlling the biopsy needle. Simplification and automating the biopsy process has the ability the reduce operator error and improve patient care, especially during the emotionally difficult time of cancer screening. To automate the biopsy process, a sub-miniature load cell is placed in-line with the biopsy syringe and control arm to monitor insertion forces.
Products in Use
FUTEK’s Miniature In Line Load Cell (LCM Series) coupled with instrumentation (IAA series and USB series) and SENSIT™ Test and Measurement software. View Product Details
Load Cell - Prone Stereotactic Breast Biopsy
How it Works
  1. An LCM series Miniature In Line Load Cell is threaded in-line between the biopsy syringe and control arm.
  2. The output from the load cell is then amplified via the IAA series Analog Amplifier for input into the control system PLC.
  3. The operator sets the scan location with the computer control system and selects the target for biopsy.
  4. The system then moves and performs the biopsy while the operator watches to ensure no fault occurs.
  5. As the biopsy needle is inserted, the load cell reports the insertion force to the PLC allowing the automated system to control entry force to neither be too gentle or too rough.
  6. Load cell output can also be sent to the operator display for monitoring.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Load Cell - LCM SERIES - Miniature In Line Load Cell
LCM SERIES
Miniature In Line Load Cell
Load Cell - USB220 - High Resolution USB Output Module
USB220
High Resolution USB Output Module
Load Cell - IAA Series  - Analog Amplifier
IAA Series
Analog Amplifier
Load Cell - IHH500 - Intelligent Digital Hand Held Display
IHH500
Intelligent Digital Hand Held Display
Load Cell - IPM650 - Panel Mount Display
IPM650
Panel Mount Display
Load Cell - SOFTWARE - SENSIT™ Test and Measurement
SOFTWARE
SENSIT™ Test and Measurement