Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Load Cell ► Prosthetic Foot Emulator
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 167

Prosthetic Foot Emulator

  |  
Application Summary
For individuals who have lost part or all of a limb, rehabilitation is always a difficult process. For those who have undergone trans-tibial amputation, their prosthesis needs to replace the function of the biological limb below the knee. FUTEK worked with Humotech in selecting a sensor for a robotic prosthetic foot that can mimic different devices to help find the one that optimizes an individual’s gait. By mounting our LCM200 Miniature Threaded In-Line Load Cell in-line with a servo-driven cable system, Humotech was able to create a closed-loop system that enables patient's to test-drive products for a better fit and speedier rehabilitation.
Products in Use
FUTEK's LCM200 Miniature Threaded In-Line Load Cell paired with Instrumentation (IHH500, IPM650, USB Series, IDA100) View Product Details
Load Cell - Prosthetic Foot Emulator
How it Works
  1. One end of the LCM200 is attached to the control wire attached to the servo driven cable actuator.
  2. The opposite end of the LCM200 is mounted into the heel of the prosthesis.
  3. As the individual walks, the cable pulls on the heel of the prosthesis mimicking the torque generated in walking by an Achilles Tendon.
  4. The force used to actuate the heel is measured by the LCM200 and displayed with the IPM650 Digital Panel Meter, IHH500 Handheld Display, or on a PC using the USB220 High Resolution Output Module and our SENSIT™ software.
  5. The instruments are then connected to a PC over USB 2.0 which drives the servo motor, closing the control loop, and allowing the system to actively adapt to an individual’s gait.
  6. With the IDA100, amplifier output can be simultaneously monitored and adjusted on a Windows PC with our SENSIT™ software while providing high speed, amplified, analog output for PLCs and Motion Controllers.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Load Cell - LCM200 - Miniature Threaded In-Line Load Cell
LCM200
Miniature Threaded In-Line Load Cell
Load Cell - IDA100 - Digitally Configurable Amplifier
IDA100
Digitally Configurable Amplifier
Load Cell - IPM650 - Intelligent Panel Mount
IPM650
Intelligent Panel Mount
Load Cell - IHH500  - Intelligent Digital Hand Held Display
IHH500
Intelligent Digital Hand Held Display
Load Cell - USB Series  - External High Resolution/Speed USB Output Kit
USB Series
External High Resolution/Speed USB Output Kit