Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Load Cell ► Silo Measurement
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 106

Silo Measurement

  |  
Application Summary
Measuring the contents of any industrial tank, silo, or hopper requires a robust and precise system. Utilizing multiple high-capacity sensors in conjunction with powerful instrumentation can make for an effective platform.
Products in Use
Four LCF Series Pancake Load Cells paired with Instrumentation (IAC200 2–4 Channel Summing Junction Box, IPM650, IHH500, or USB Solutions). View Product Details
Load Cell - Silo Measurement
How it Works
  1. Four LCF Series Pancake Load Cells have been installed at the base of the posts of this silo.
  2. Depending on the operator's preference, two means of instrumentation can be used to retrieve the measurement data of the silo's contents.
  3. The first method is to use FUTEK’s USB Solutions. Each LCF Series Pancake Load Cell is paired to a USB Module that can stream live data onto a PC utilizing FUTEK’s SENSIT Test and Measurement Software.
  4. The second method is to connect each LCF Series Pancake Load Cell to FUTEK’s IAC200 2–4 Channel Summing Junction Box, which will gather the collective load of each load cell and then stream that output to a display (IHH500 or IPM650).
  5. These methods can also be automated to sound an alarm or send a notification when the weight of the silo reaches a specific mass.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Load Cell - LCF Series - Pancake Load Cells
LCF Series
Pancake Load Cells
Load Cell - USB Solutions - High Resolution USB Output Module
USB Solutions
High Resolution USB Output Module
Load Cell - IAC200 - 2–4 Channel Summing Junction Box
IAC200
2–4 Channel Summing Junction Box
Load Cell - IHH500 - Intelligent Digital Hand Held Display
IHH500
Intelligent Digital Hand Held Display
Load Cell - IPM650 - Panel Mount Display
IPM650
Panel Mount Display
Load Cell - SOFTWARE - SENSIT™ Test and Measurement
SOFTWARE
SENSIT™ Test and Measurement