Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Load Cell ► Spring Testing System
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 149

Spring Testing System

  |  
Application Summary
Spring testing systems are ideal for high volume production testing, quality control inspection, and design engineering. In this automated spring testing system an S Beam load cell (LSB Series) is fixed onto the spring test column to measure the spring force in relation to its position.
Products in Use
LSB Series load cell paired with Instrumentation (USB Solutions). View Product Details
Load Cell - Spring Testing System
How it Works
  1. During R&D, the automated spring testing system can be configured to either compress or extend the spring under test.
  2. FUTEK’s LSB Series load cell is fixed onto the spring test column to measure spring compressive or tensile force when spring is compressed or elongated.
  3. These force measures can be streamed to a computer for analysis utilizing FUTEK’s USB Solutions.
  4. Information can then be used to determine or verify stiffness of spring via Hooke’s Law.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Load Cell - LSB SERIES - S Beam Tension and Compression Load Cell
LSB SERIES
S Beam Tension and Compression Load Cell
Load Cell - USB SOLUTIONS - High Resolution USB Output Module
USB SOLUTIONS
High Resolution USB Output Module
Load Cell - SOFTWARE - SENSIT™ Test and Measurement Software
SOFTWARE
SENSIT™ Test and Measurement Software
Subscribe to our e-newsletter!
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905


©1998-2018 FUTEK Advanced Sensor Technology, Inc. All rights reserved.

All other trademarks, service marks and logos used in this website are the property of their respective owners.