Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Load Cell ► Arbor Press Verification
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 143

Arbor Press Verification

  |  
Application Summary
Load cells are frequently used with arbor presses as auditing tools to gauge the amount of force required for a press fit or riveting process.
Products in Use
One Miniature Load Button (LLB Series) with Instrumentation (IPM650, IHH500, or USB Solutions) and SENSIT™ Test and Measurement Software. View Product Details
Load Cell - Arbor Press Verification
How it Works
  1. Arbor presses are used to perform press fit and riveting processes. Quality Assurance Engineers utilize load cells to verify that the forces applied meet the process' specifications.
  2. In the above diagram, FUTEK's LLB Series Load Button has been positioned underneath the arbor press ram.
  3. As the engineer operates the press, measurement feedback can be displayed on either the IHH500 or IPM650, or streamed through USB directly onto a PC.
  4. This data can then be examined by the Q.A. department to confirm whether or not the operation meets the specifications.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Load Cell - LLB Series - Miniature Load Button
LLB Series
Miniature Load Button
Load Cell - IPM650 - Panel Mount Display
IPM650
Panel Mount Display
Load Cell - IHH500 - Intelligent Hand Held Display
IHH500
Intelligent Hand Held Display
Load Cell - USB Solutions - High Resolution USB Output Module
USB Solutions
High Resolution USB Output Module
Load Cell - Software - SENSIT™ Test and Measurement
Software
SENSIT™ Test and Measurement