Applications keyboard_arrow_right Load Cell  |  Arbor Press Verification

Load Cell - Arbor Press Verification

Load cells are frequently used with arbor presses as auditing tools to gauge the amount of force required for a press fit or riveting process.


Equally important, a press fit force monitoring system is designed to catch defects accurately and reliably and perform real-time analysis to continuously improve manufacturing and achieve higher press-fit assembly productivity.

How it Works
  1. Arbor presses are used to perform press fit and riveting processes. Quality Assurance Engineers utilize load cells to verify that the forces applied meet the process' specifications.

  2. In the above diagram, FUTEK's LLB Series Load Button has been positioned underneath the arbor press ram.

  3. As the engineer operates the press, measurement feedback can be displayed on either the IHH500 or IPM650, or streamed through USB directly onto a PC.

  4. This data can then be examined by the Q.A. department to confirm whether or not the operation meets the specifications.

Products in Use

One Miniature Load Button (LLB Series) with Instrumentation (IPM650, IHH500, or USB Solutions) and SENSIT™ Test and Measurement Software.


Contact Us
All FUTEK application illustrations are strictly conceptual.
Please Contact Us with questions.

Load cells are frequently used with arbor presses as auditing tools to gauge the amount of force required for a press fit or riveting process.


Equally important, a press fit force monitoring system is designed to catch defects accurately and reliably and perform real-time analysis to continuously improve manufacturing and achieve higher press-fit assembly productivity.

Arbor Press Verification
Multi Axis Sensor, Force, Torqueapplications arbor-press-verification