Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Pressure Sensor ► Desalination System Monitoring
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 503

Desalination System Monitoring

Application Summary
Access to clean drinking water is a necessity for every individual around the world. In many drought-stricken areas, freshwater is limited while saltwater from the ocean is abundant and plentiful. Converting saltwater into freshwater is most commonly performed through high-pressure reverse osmosis. These systems require constant pressure delivered from a system of pumps to maintain membrane health and maximize system efficiency. By incorporating a pressure sensor into a control loop control system, the pump can maintain a constant operating pressure for maximum efficiency.
Products in Use
FUTEK's PFT510 Miniature Flush Mount Pressure Sensor paired with Instrumentation (IAA Series or IDA100 Amplifiers) View Product Details
Pressure Sensor - Desalination System Monitoring
How it Works
  1. A PFT510 miniature pressure sensor is inserted between the water pump output and reverse osmosis filter input.
  2. The output signal from the pressure sensor is amplified with the IAA series or IDA100 amplifier and fed into a PLC.
  3. The PLC regulates the motor output in response to changing pressures maintaining a constant output pressure.
  4. By maintaining a consistent pressure, filter life is increased and system efficiency is maximized.
  5. Additionally, with the IDA100, amplifier output can be monitored and adjusted accordingly over USB connection with FUTEK's SENSIT software.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Pressure Sensor - PFT510 - Miniature Flush Mount Pressure Sensor
PFT510
Miniature Flush Mount Pressure Sensor
Pressure Sensor - IAA Series  - Strain Gauge Analog Amplifier
IAA Series
Strain Gauge Analog Amplifier
Pressure Sensor - IDA100 - Digitally Configurable Amplifier
IDA100
Digitally Configurable Amplifier
Subscribe to our e-newsletter!
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905


©1998-2016 FUTEK Advanced Sensor Technology, Inc. All rights reserved.

All other trademarks, service marks and logos used in this website are the property of their respective owners.