Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Pressure Sensor ► Differential Pressure Measurement
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 501

Differential Pressure Measurement

Application Summary
Engineers and operators can utilize differential pressure sensors to monitor the ratio of fluid to gas within a pressurized tank.
Products in Use
Two Miniature Pressure Sensors paired with USB Solutions and SENSIT Test and Measurement Software. View Product Details
Pressure Sensor - Differential Pressure Measurement
How it Works
  1. In this application, engineers and/or operators have installed two miniature differential pressure sensors to monitor the ratio of liquid to gas within the tank.
  2. As illustrated, the pressure of the fluid within the tank measures at 300 PSI, while the emitted gases measures at 100 PSI.
  3. These measurements are streamed through FUTEK's USB Solutions to a PC utilizing FUTEK's SENSIT™ Test and Measurement Software. This software will calculate the differential pressure within the tank.
  4. In this specific case, SENSIT™ will calculate the differential pressure as 200 PSI.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Pressure Sensor - PFT510 - Miniature Pressure Sensor – Flush Mount Diaphragm
PFT510
Miniature Pressure Sensor – Flush Mount Diaphragm
Pressure Sensor - USB SOLUTIONS - High Resolution USB Output Module
USB SOLUTIONS
High Resolution USB Output Module
Pressure Sensor - SOFTWARE - SENSIT™ Test and Measurement
SOFTWARE
SENSIT™ Test and Measurement
Subscribe to our e-newsletter!
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905


©1998-2018 FUTEK Advanced Sensor Technology, Inc. All rights reserved.

All other trademarks, service marks and logos used in this website are the property of their respective owners.