Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Torque Sensor ► Motor Test Stand
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 303

Motor Test Stand

  |  
Application Summary
Reaction Torque Sensors are frequently used as auditing tools. This application is utilizing FUTEK’s TFF Series to verify the torque moments produced by a motor.
Products in Use
One Reaction Torque Sensor (TFF Series) paired with Instrumentation (IPM650, IHH500 or USB Solution). View Product Details
Torque Sensor - Motor Test Stand
How it Works
  1. Reaction Torque Sensors can be used to audit rotary torque measurements.
  2. In this application, a Reaction Torque Sensor is installed between a motor and a fixed plate.
  3. The TFF Series Reaction Torque Sensor is intended to measure any torsion produced by the motor itself while in operation. This test is also known as measuring torque moments.
  4. The data produced by this test stand can be viewed on a digital display, such as FUTEK's IHH500 Hand Held Display or IPM650 Panel Mount Display, or streamed directly to a PC using FUTEK's USB Solutions.
  5. If more detailed data is required, utilizing FUTEK's SENSIT™ Test and Measurement Software allows operators the ability to live graph and log all data collected.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Torque Sensor - TFF SERIES - Reaction Torque Sensors
TFF SERIES
Reaction Torque Sensors
Torque Sensor - USB SOLUTIONS - High Resolution USB Output Module
USB SOLUTIONS
High Resolution USB Output Module
Torque Sensor - IHH500 - Intelligent Digital Hand Held Display
IHH500
Intelligent Digital Hand Held Display
Torque Sensor - IPM650 - Panel Mount Display
IPM650
Panel Mount Display
Torque Sensor - SOFTWARE - SENSIT™ Test and Measurement
SOFTWARE
SENSIT™ Test and Measurement