Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
Applications ► Torque Sensor ► Torque/Motor Test Stand
 
    By Sensor Type
  • Load Cells
  • Torque Sensors
  • Pressure Sensors
  • Multi-Axis Sensors
    By Industry Type
  • Aerospace & Defense
  • Agricultural
  • Automation
  • Automotive
  • Manufacturing
  • Material & Endurance Testing
  • Medical & Pharmaceutical
  • Product Development & OEM
  • Robotic & System Integrators
    
Application 301

Torque/Motor Test Stand

Application Summary
Rotary Torque Sensors are frequently used as auditing tools for motors, power tools, turbines, and generators.
Products in Use
One Rotary Torque Sensor (TRS Series) paired with Instrumentation (IPM650, IHH500 or USB520). View Product Details
Torque Sensor - Torque/Motor Test Stand
How it Works
  1. FUTEK's TRS Series is an effective tool for motor testing/auditing, feedback control, monitoring torque, and analyzing the efficiency of test stands.
  2. In this application, the TRS Rotary Torque Sensor is coupled between an eddy brake and motor.
  3. As the motor rotates, the TRS Sensor measures the torque produced by the motor in response to the load generated by the brake.
  4. FUTEK developed certain models of the TRS Series with built-in encoders. These encoders measure the angle/speed produced during this test.
  5. Torsion measurements can successfully be monitored on a digital display, such as FUTEK's IPM650 Panel Mount Display or IHH500 Intelligent Hand Held Display, or streamed to a PC using FUTEK's USB520.
  6. The USB520 is the ideal data exchange solution for systems that require translation of rotary torque encoder readings, such as angle and speed. Its compact and robust design also makes the USB520 fitting for this type of industrial application.
  7. Applying FUTEK's SENSIT™ Test and Measurement Software to this test platform will allow the operator to live graph and data log the results.
All FUTEK application illustrations are strictly conceptual. Please contact us with questions.
Torque Sensor - TRS SERIES - Rotary Torque Sensor – Shaft to Shaft
TRS SERIES
Rotary Torque Sensor – Shaft to Shaft
Torque Sensor - USB SOLUTIONS - External USB Kit (mV/V, amplified and encoder input)
USB SOLUTIONS
External USB Kit (mV/V, amplified and encoder input)
Torque Sensor - IHH500 - Intelligent Digital Hand Held Display
IHH500
Intelligent Digital Hand Held Display
Torque Sensor - IPM650 - Panel Mount Display
IPM650
Panel Mount Display
Torque Sensor - SOFTWARE - SENSIT™ Test and Measurement
SOFTWARE
SENSIT™ Test and Measurement