| IPM500 (D500) - Series Lock Options |
| Menu Lock Instructions |
 |
There are two ways to lock out
the meter. One by setting the locks in the main menu and the other by setting
the internal lock jumper. If your meter reads "Loc 1" when you press any
key then you just need to unlock the meter in the main menu. If your meter does
not respond to any buttons pushed, then it is necessary to check the internal
jumper. The picture below shows the positioning of the lock jumper (make sure
there is no power when opening the meter). To change the locks in the main menu
press the left Menu button, "Loc 1" will then appear. Press the
Peak button and change the menu lock to '00000' (see Entering Numbers). Once your have changed the menu
value you can reenter the menus you unlocked. What each digit in each lock
represents is listed below. |
 |
| Lock 1 |
 FUTEK default value for Lock 1 is
"00000"

|
00000 Controls input
type:
 |
0 |
Input type
unlocked enabled |
1 |
Input type
locked disabled |
 |
00000
Controls meter setup:
 |
0 |
Meter setup and decimal point
selection unlocked |
1 |
Meter setup and decimal point
selection locked |
 |
00000
Controls filter selection:
 |
0 |
Filter
unlocked |
1 |
Filter
locked |
 |
00000 Controls scale or lo-hi
input:
 |
0 |
Input unlocked |
1 |
Input locked |
 |
00000 Controls offset or lo-hi
reading:
 |
0 |
Reading
unlocked |
1 |
Reading
locked |
 |
| Lock 2 |
 FUTEK default value for Lock 2 is
"0000"

|
0000 Controls
alarm:
 |
0 |
Alarm is
unlocked |
1 |
Alarm is
locked |
 |
0000
Controls alarm set-point values:
 |
0 |
Set-point values are
unlocked |
1 |
Set-point values are
locked |
 |
0000
Controls analog output:
 |
0 |
Analog output
unlocked |
1 |
Analog output
locked |
 |
0000 Controls serial interface
setup:
 |
0 |
Serial interface setup
unlocked |
1 |
Serial interface setup
locked |
 |
| Lock 3 |
 FUTEK default value for Lock 3 is
"0000"

|
0000 Controls viewing of
peak value:
 |
0 |
Peak value
unlocked |
1 |
Peak value
locked |
 |
0000
Controls viewing of alarm set-points:
 |
0 |
View alarm setpoints
unlocked |
1 |
View alarm setpoints
locked |
 |
0000
Controls resets (peak and
latched alarms):
 |
0 |
Reset
unlocked |
1 |
Reset locked |
 |
0000 Controls reset
(meters):
 |
0 |
Reset unlocked |
1 |
Reset locked |
 |
| Internal Lock |
|
|