Header
StoreSolutionsSupportFUTEK ForumApplicationsAbout Us
In Stock Solutions: Rotary Torque Sensors
TRS300
TRS300
Model TRS300 is FUTEK’s mV/V shaft to shaft rotary Torque Sensor. Because it is non-amplified, this model is USB compatible. It is also a low-cost rotary Torque Sensor.
  • 88.5 in-lbs to 8,850 in-lbs Capacity (10Nm to 1,000Nm)
  • Low Cost Solution
Learn More
TRS600
Model TRS600 is one of many non-contact shaft to shaft rotary Torque Sensors. This model offers a 5VDC amplified output, which pairs well with data acquisition systems and digital displays.
  • 8.9 in-lbs to 885 in-lbs Capacity (1Nm to 100Nm)
  • Non Contact Shaft to Shaft
Learn More
TRS600
TRS605
TRS605
Model TRS605 is the TRS600 with the addition of an encoder. This model comes with a wide range of capacities from 8.9 in-lbs to 8850 in-lbs. It also has a maximum rotation speed of 7,000 per minute.
  • 8.9 in-lbs to 8850 in-lbs Capacity (1Nm to 100Nm)
  • 7,000 RPM Maximum
Learn More
TRS705
Model TRS705 is similar to the TRS605 in capacity and output; however, the model housing differs. The housing on this model allows for added mounting provisions, making it compatible with a variety of applications.
  • 8.9 in-lbs to 8,850 in-lbs Capacity (1Nm to 1,000Nm)
  • Mounting Base is integrated 1Nm-50Nm
Learn More
TRS705
TRS805
TRS805
Model TRS805 offers higher torque, higher speed, and higher accuracy. This model has the broadest range of rotations per minute, ranging from 5,000 to 50,000.
  • 1.8 in-lbs to 44,250 in-lbs Capacity (0.2Nm to 5,000Nm)
  • 5,000 to 50,000 RPMs
Learn More
TRH300
Model TRH300 is the mV/V model in FUTEK’s rotary hex line. It is also the most cost effective rotary hex model, with a capacity range of 18 in-lbs to 177 in-lbs.
  • 18 in-lbs to 177 in-lbs Capacity (2Nm to 20Nm)
  • Low Cost Solution
Learn More
TRH300
TRH605
TRH605
Model TRH605 is similar the TRH600, yet it includes an encoder and its maximum RPM is 7,000. This model comes in 4.5 in-lbs to 160 in-lbs capacities.
  • 4.5 in-lbs to 160 in-lbs Capacity (0.5Nm to 18Nm)
  • 7,000 RPM Maximum
Learn More
TRD300
Model TRD300 is FUTEK’s mV/V rotary drive Torque Sensor. This model has an extensive capacity range from 53 in-lbs to 8,850 in lbs. It is also USB compatible.
  • 53 in-lbs to 8,850 in-lbs Capacity (6Nm to 1,000Nm)
  • USB Kit compatible
Learn More
TRD300
TRD305
TRD305
Model TRD305 is the TRD300 with the addition of an encoder. It too is known for its wide capacity range, and 3,000 RPM maximum. It is also the more cost effective non-amplified encoder model.
  • 53 in-lbs to 8,850 in-lbs Capacity (6Nm to 1,000Nm)
  • Cost Effective Solution with Encoder
Learn More
TRD600
Model TRD600 is the amplified rotary drive Torque Sensor. The rotation speed on this model range from 7,000 to 12,000 revolutions per minute. This model pairs well with FUTEK data acquisition systems and digital displays.
  • 160 in-lbs to 8,850 in-lbs Capacity (18Nm to 1,000Nm)
  • 7,000 to 12,000 RPMs
Learn More
TRD600
TRD605
TRD605
Model TRD605 is similar the TRD600, yet it includes an encoder and its maximum RPM is 7,000. This model comes in 106 in-lbs to 8850 in-lbs capacities.
  • 106 in-lbs to 8,850 in-lbs Capacity (12Nm to 1,000Nm)
  • 7,000 RPM Maximum
Learn More