Precision Load Cell (LSM300)
The LSM300 Precision Load Cell offers an impressive lightweight design with an easy side mounting feature making it ideal for OEM applications. Utilized in both Tension and Compression, the Precision Load Cell has a length of 1.80”, width of 0.50” and with a height of 1.40” it is well suited for any tight spaces. The LSM300 Precision Load Cell is offered in 2024 Aluminum (2.2 – 100 lbs) or 17-4PH Stainless Steel (200 – 500 lbs) and it has a 6” 29 AWG 4 color coded Teflon lead wire. Additional design features includes a built in overload protection providing the unit over 10 times the capacity that could take place during installation.
more
Rotary Torque Sensor (TRS605)
FUTEK’s Rotary Torque Sensor - Non contact shaft to shaft with Encoder offers a unique solution for torque auditing applications. The TRS605 Rotary Torque Sensor - Non contact shaft to shaft with encoder is available in a wide capacity range and utilizes strain gauge technology. For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK TRS Series is also available with TEDS / IEEE1451.4 option.
more
Miniature Pressure Sensor (PMP943)
The PMP943 Pressure Sensor is an ultra miniature Pressure Sensor made of all titanium construction. This Pressure Sensor is made for harsh environments capable of sustaining the most corrosive and industrial applications. The PMP943 is miniature and ultra light design weighing < 10g. This small sized transducer provides high performance with an output of 5V DC from a 5V DC +/- 10Mv supply. Input pressure range is 73 up to 5800 PSI, withstanding vibrations of up to 50g at up to 20-2000Hz.
more
External USB Kit (USB210)
FUTEK Advanced Sensor Technology Inc. (FUTEK) is now able to convert your existing Sensor output to a USB output with our USB210 Kit. With FUTEK’s USB210 Kit, the analog amplifier, power supply and display are eliminated making the integration platform cost effective and quick to set up. The plug & play capability gives you power to monitor the output of the Sensor on your PC/Laptop without any worries of noise, temperature variation or power supply requirement. The USB210 Kit also includes FUTEK’s USB Software which allows users to monitor the output of the Sensor in real time.
more
Load Button
FUTEK Load Buttons come in several different sizes ranging from #4-40 to 3 ½ - 8 J Threads and are made out of 17-4PH stainless steel. FUTEK’s Load Button Accessories are used as a good load point for a sensor that is not going to actually be fastened to anything. Applications where you have something hitting or tapping the sensor may use the load buttons to provide a good point to hit or focus your force on. These Load Buttons can also be used by calibration so they don't have to screw in every sensor they calibrate. Specifically FUTEK’s Load Buttons are known as spherical radius buttons with screw attachments ultimately used as a convenient place to apply a load to a sensor also suitable for use with compression mounting assemblies, canisters, S-beams, and single-ended beams.
more