FUTEK Header white
Taking the Milli out of Volt
white

FUTEK’s newly improved CSG110 Strain Gauge Amplifier is an In-Line instrument designed for any full-bridge strain gauged sensor with a mV/V output. The CSG110 Amplifier provides a VDC and/or Current output via its built-in regulated bridge excitation source. With several models available, users are sure to find an amplifier matching their specific requirements whether it calls for a bandwidth of 1 kHz, 10 kHz or 25 kHz. FUTEK even manufactures an OEM version of this model (FSH01447, FSH01450), and as always, the CSG110 is both designed and manufactured in the USA.

line
white
CSG110white
CSG110
Standard
white
Spec Sheet
Request Quote
white
CSG110 , Strain Gage Amplifier , Standard , Enclosed With Din Rail Mount , With DB9 Connectors , ABS-94HB Black Enclosure
white
white
Visit CSG Solution Page
white
white
whiteCSG110white
CSG110
OEM
white
Spec Sheet
Request Quote
white
CSG110 , Strain Gage Amplifier , Board Only , Without DB9 Connectors or Enclosure
white
white
Visit CSG Solution Page
white