|
|
LTH300
The LTH300 is the most compact Thru Hole Donut Load Cell in the series. With a height under one-third of an inch and a diameter just under an inch, this load cell weighs only 2 oz. Though this model is small in size, it covers a capacity range of 50 to 1,000 lb. (225 to 4,450 N).
- 50 to 1,000 lb. (225 to 4,450 N) Capacity
- Small Compact Size and Weight
|
|
|
|
LTH350
FUTEK’s LTH350 model offers 100 to 5,000 lb (445 to 22,240 N) capacities. This model, identical to the rest of the LTH Line, has a low deflection of 0.002” and overload protection of 150% of its R.O. It too is systematically designed to work with FUTEK’s USB Solutions Kits.
- 100 to 5,000 lb (445 to 22,240 N) Capacities
- Deflection of 0.002”
|
|
|
|
LTH500
The LTH500 has the largest capacity range in the LTH line, going from 2,000 to 50,000 lb. (8,900 to 222,000 N). This model is built for high accuracy press or In-Line applications, with a resistance to high extraneous loads.
- 2,000 to 50,000 lb. (8,900 to 222,000 N) Capacities
- Resistance to High Extraneous Loads
|
|
|
|
LTH900
FUTEK understands that some applications involving extreme loads seem impossible; however, we have a solution. FUTEK Engineers developed a 600,000 lb (2.6 Million N-m) capacity washer load cell able to withstand the most strenuous loads without compromising the accuracy of your measurement. Constructed out of stainless steel, the LTH900 has a 0.2% nonlinearity and an operating index from -60°F to 200°F.
- 600,000 lb. (2,600,000 N) Capacity
- 0.2% Nonlinearity Rated Output
|
|
|
|
|