|

|
LCM200
|
|
Ultra Light Miniature Load Cell
The LCM200 model is the most compact In-Line Load Cell in this series. With a height just above one inch and a diameter of 0.8 inches, this load cell has a remarkable ultra light weight of 0.6 oz. And though it may be small in size, it covers a capacity range of 250lb. to 1,000lb.
- Miniature Size
- Capacity: 250lb to 1,000lb
- Thread: 3/8-24 UNF-2A x 0.40
|
|

|
LCM325
|
|
Miniature Tension & Compression
The LCM325 model is a miniature In-Line Load Cell solution in mid-range capacity for test and measurement requirements. It is offered at height of 1.50 inches, 0.96 inch diameter, and capacity range of 2,000lb or 3,000lb. This model was designed for endurance, press or in-line applications and offers high stiffness.
- Miniature Size
- Capacity: 2,000lb or 3,000lb
- Thread: 3/8-24 UNF-2A (Both Ends)
|
|
|
|