Header
StoreSolutionsSupportFUTEK ForumApplicationsAbout Us
FUTEK's In-Line Load Cells
white
LCM200white
LCM200
white
Spec Sheet
Learn More
white
Ultra Light Miniature Load Cell
The LCM200 model is the most compact In-Line Load Cell in this series. With a height just above one inch and a diameter of 0.8 inches, this load cell has a remarkable ultra light weight of 0.6 oz. And though it may be small in size, it covers a capacity range of 250lb. to 1,000lb.
  • Miniature Size
  • Capacity: 250lb to 1,000lb
  • Thread: 3/8-24 UNF-2A x 0.40
white
white
whiteLCM300white
LCM300
white
Spec Sheet
Learn More
white
Miniature Tension & Compression
The LCM300 model is another light weight miniature In-Line Load Cell solution. It is offered at a height of 1.21 inches, 0.98 inch diameter, and capacity range of 25lb. to 1,000lb. Both Metric and American Standard threads are available.
  • Miniature Size
  • Capacity: 25lb. to 1,000lb
  • Thread: 1/4-28-2A & M6X1
white
LCM325white
LCM325
white
Spec Sheet
Learn More
white
Miniature Tension & Compression
The LCM325 model is a miniature In-Line Load Cell solution in mid-range capacity for test and measurement requirements. It is offered at height of 1.50 inches, 0.96 inch diameter, and capacity range of 2,000lb or 3,000lb. This model was designed for endurance, press or in-line applications and offers high stiffness.
  • Miniature Size
  • Capacity: 2,000lb or 3,000lb
  • Thread: 3/8-24 UNF-2A (Both Ends)
white
LCM350white white
LCM350
white
Spec Sheet
Learn More
white white
Miniature Tension & Compression
The LCM350 model is another miniature In-Line Load Cell designed in mid-range capacity for test and measurement requirements. It is offered at a height of 2.77 inches, 0.96 inch diameter, and capacity of 4,000lb. or 5,000 lb.
  • Miniature Size
  • Capacity: 4,000lb. or 5,000 lb
  • Thread: 1/2-20-2A (Both Ends)
white
LCM375white white
LCM375
white
Spec Sheet
Learn More
white white
Miniature Tension & Compression
The LCM375 model is a miniature In-Line Load Cell solution designed for high capacity testing. It is available at a height of 2.77 inches, 1.12 inch diameter, and capacity of 7,500lb or 10,000lb. Though a compact design, it is able to withstand a massive load.
  • Miniature Size
  • Capacity: 7,500lb or 10,000lb
  • Thread: 3/4-16 UNF (Both Ends)
white
LCM400white white
LCM400
white
Spec Sheet
Learn More
white white
Miniature Tension & Compression
The LCM400 model is a miniature In-Line Load Cell with a height of 1.75 inches, 1.13 inch diameter, and capacity of 2,500lb. This model was designed for endurance, press or in-line applications and offers high stiffness.
  • Miniature Size
  • Capacity: 2,500lb
  • Thread: 3/8-24-2A (Both Ends)
white
LCM500white white
LCM500
white
Spec Sheet
Learn More
white white
Tension & Compression
The LCM500 model is our industrial In-Line Load Cell with a height of 3.0 inches, 0.90 inch diameter, and capacity of 2,000lb or 5,000lb. This model features a robust design with thread options for both Metric and American Standard.
  • 17-4PH Stainless Steel
  • Capacity: 2,000lb or 5,000lb
  • Thread: 1/2-20-3A or M12 x 1.75
white
LCM525white white
LCM525
white
Spec Sheet
Learn More
white white
Tension & Compression
The LCM525 model is industrial high capacity In-Line Load Cell with a height of 5.0 inches, and 1.25 inch diameter. This model is available in both 10,000lb. and 20,000lb. capacity. Metric and American Standard thread options are available.
  • High Capacity Solution
  • Capacity: 10,000lb. or 20,000lb
  • Thread: 1-14-3A or M24 x 3
white
whiteLCM550white white
LCM550
white
Spec Sheet
Learn More
white white
Tension & Compression
The LCM550 model is an industrial In-Line Load Cell with a height of 6.0 inches, 1.98 inch diameter, and capacity of 50,000lb. This model was designed for endurance, press or in-line applications and offers high stiffness.
  • High Capacity Solution
  • Capacity: 50,000lb
  • Thread: 1-14-3A or M24 x 3
white
whiteLCM675white white
LCM675
white
Spec Sheet
Learn More
white white
Tension & Compression
The LCM675 model is our highest capacity option for our In-Line Load Cell series. At a height of 20.38 inches and 7.38 inches diameter, it is able to measure compression and tensile forces up to 700,000lb.
  • 17-4PH Stainless Steel
  • Capacity: 700,000lb
  • Thread: 6-8-2A (Both Ends)
white