Shaft-to-Shaft Rotary Torque Models In Stock
With capacities ranging from 1 Nm to 1,000 Nm, FUTEK's Shaft-to-Shaft Rotary Torque Sensor Family is fully stocked and ready for shipment. This TRS Family caters toward applications requiring shaft-size variations, dynamic torsion measurements, encoder options, and multiple outputs.
TRS300
Slip Ring Shaft-to-Shaft Rotary Torque Sensor

•  88.5 in-lb. to 8,851 in-lb. Capacity (10 Nm to 1,000 Nm)
•  Cost Effective Solution

spec sheet learn more
get quote learn more
TRS600
Non-Contact Shaft-to-Shaft Rotary Torque Sensor

•  8.9 in-lb. to 443 in-lb. Capacity (1 Nm to 50 Nm)
•  Non-Contact Shaft-to-Shaft

spec sheet learn more
get quote learn more
TRS605
Non-Contact Shaft-to-Shaft Rotary Torque Sensor with Encoder

•  Measures torque, speed, power, and angle
•  8.9 in-lb. to 8,851 in-lb. Capacity (1 Nm to 1000 Nm)
•  7,000 RPM Maximum

spec sheet learn more
get quote learn more
Sensor Solution Source: Load - Torque - Pressure - Multi-Axis - Calibration - Instruments - Software
This e-mail was sent to [[E-MAIL]] by [[FROM_E-MAIL]].
[[OWNER_COMPANY]], [[OWNER_ADDRESS]], [[OWNER_CITY]], [[OWNER_STATE/PROVINCE]] [[OWNER_ZIPCODE]]
If you no longer wish to receive commercial e-mail messages from [[FROM_E-MAIL]], please use the following link: http://[[OPTOUTLINK]]