FUTEK Header white
In Stock and Ready for you
white

FUTEK’s extensive Rotary Torque Sensor Line, including capacities from 1 Nm to 1,000 Nm, is in stock. FUTEK also offers a variety of electronic options to complete your sensor solution system. If you have an application requiring a rotary torque sensor, please feel free to contact our sales associates.

line
white
TRS300white
TRS300
white
Spec Sheet
Request Quote
white
Model TRS300 is FUTEK’s mV/V shaft to shaft rotary Torque Sensor. Because it is non-amplified, this model is USB compatible. It is also a low-cost rotary Torque Sensor.
white
  • 88.5 in-lbs to 8,851 in-lbs Capacity (10Nm to 1,000Nm)
  • Low Cost Solution
white
Visit Solution Page
white
white
TRS600white
TRS600
white
Spec Sheet
Request Quote
white
Model TRS600 is one of many non-contact shaft to shaft rotary Torque Sensors. This model offers a 5VDC amplified output, which pairs well with data acquisition systems and digital displays.
white
  • 8.9 in-lbs to 885 in-lbs Capacity (1Nm to 100Nm)
  • Non Contact Shaft to Shaft
white
Visit Solution Page
white
white
TRS605white
TRS605
white
Spec Sheet
Request Quote
white
Model TRS605 is the TRS600 with the addition of an encoder. This model comes with a wide range of capacities from 8.9 inlbs to 8850 in-lbs. It also has a maximum rotation speed of 7,000 per minute.
white
  • Allows for the measurement of torque, speed, power and angle
  • 7,000 RPM Maximum
white
Visit Solution Page
white
white
TRS705white
TRS705
white
Spec Sheet
Request Quote
white
Model TRS705 is similar to the TRS605 in capacity and output; however, the model housing differs. The housing on this model allows for added mounting provisions, making it compatible with a variety of applications.
white
  • 8.9 in-lbs to 8,850 in-lbs Capacity (1Nm to 1,000Nm)
  • Mounting Base is integrated 1Nm-50Nm
white
Visit Solution Page
white white