Load Cells, Torque Sensors and Pressure Sensors Manufactured in the US by FUTEK. Your Sensor Solutions Source. Load Cells, Torque Sensors, Force Sensors, Pressure Sensors, Multi Axis Load Cells Load Cell Sensor Solutions Load Cell Support Load Cell Forum Load Cell Applications Load Cell Manufacturer
 
 
 
FUTEK Press Releases
        
High Quality Pressure Solution Starting at €97
Release Date: 6/17/08

FUTEK Advanced Sensor Technology, Inc has expanded its Pressure Sensor product line yet again by adding the new model: Pressure Sensor PMP300 to its line up. This marks the second pressure sensor release for FUTEK in 2008. The PMP300 Pressure Sensor (OEM) is precision engineered and manufactured to fit many industrial and OEM pressure measurement applications. The rugged design provides resistance to vibration, shock, wide temperature variations, RFI and other extreme environmental conditions that are typical of industrial and OEM applications.

Performance and reliability is enhanced by the all stainless steel welded measuring cell that eliminates the need for soft sealing material that may deteriorate over time. The state-of-the-art manufacturing and assembly process increases the long term reliability of the PMP300. Typical applications process control and automation, hydraulics, pneumatics, and machine controls.

Product Highlights:

  • OEM Application
  • Amplified 0-10 V 3-wire standard: 4-20 mA 2-wire & 0-5 V 3-wire available
  • Pressure ranges from 15 to 10,000 PSIG
  • ¼ NPT Male standard: 7/16-20 UNF available
  • Low Cost – Prices begin from $150

PMP300 Pressure Sensor (OEM) 

A standard signal output of 0-10VDC allows the PMP300 to be integrated into many existing applications. Many custom signal outputs, process connections, and electrical connections are available. Each PMP300 undergoes extensive quality control testing and calibration to achieve an accuracy of ?+/-0.5% full scale (BFSL). The printed circuit boards use state-of-the-art surface mount technology. Each is individually temperature compensated to assure accuracy and long-term stability even when exposed to severe ambient temperature variations.

If these standards don’t match your precise need, please contact us to see how we can customize this model for you. FUTEK Advanced Sensor Technology Inc. has an in house engineering and manufacturing team. Hence, we can provide full system solution (load cells, torque sensors, force sensors, pressure sensors, and instruments) with standard product or design a completely new model to meet your custom needs. Our team can help you meet your requirements for any test stand, process control application or low cost OEM requirements no matter what industry you’re in.

FUTEK also offers its Semi Flush Mount (PFS) and Flush Mount (PFT) series as additional solutions in the Pressure Sensor line. In addition to our Pressure Sensors, FUTEK carries over 400 products covering various Load Cells, Torque Sensors, Force Sensors and related Instruments.