Using
Limits: The limits function allows you to enter set-point values,
when these values are reached the meter will sound an alarm. There are two
methods to enter limits, either as percent of the default value or as upper and
lower limit boundaries. |
 Quick
Start |
| 1. |
Press the Limits key once to turn
on the limits. |
| 2. |
Press the Limits key again to
turn off the limits. |
 Method 1 (% of
default) |
| 1. |
Press the Mode and Units
key at the same time. |
| 2. |
Press the Next key until
"tolerance" is displayed on the screen. |
| 3. |
Press the Save key to select the
tolerance function. |
| 4. |
Press the Next key until "On %"
is displayed. |
| 5. |
Press the Save key to select the
percent method. |
| 6. |
Enter the % value (01-99%) with the
Increase (+) key to increment the flashing digit and the Next
(>) key to select the digit |
| 7. |
Press the Save key to save your
selection. |
| 8. |
Press and hold the Limits key.
The meter will prompt you to enter your target tolerance. Enter your ‘target
tolerance’. (How to
Enter Numbers..) |
| The target tolerance is the
default value that you would like the percentage entered to apply to. For
example if your target tolerance is set at 5.00 and your percentage at 10% then
the alarm will go off at 4.5 since it is a 10 % deviation from the target
tolerance. |
| 9. |
Press Save when you are done
entering the target tolerance. |
| 10. |
The meter will be in the run mode. To
turn on the limits press the Limits key. |
 Method 2 (upper/lower
boundaries) |
| 1. |
Press the Mode and Units
key at the same time. |
| 2. |
Press the Next key until
"tolerance" is displayed on the screen. |
| 3. |
Press the Save key to select the
tolerance function. |
| 4. |
Press the Next key until the
up/down arrows are displayed. |
| 5. |
Press the Save key to select the
high/low method. |
| 6. |
The meter will return to the run
mode. |
| 7. |
Press and hold the Limits
key |
| 8. |
Enter in the low limit
here. (How to Enter
Numbers..) |
| 9. |
Press Save to store your
value |
| 10. |
Enter in the high limit
here. (How to Enter
Numbers..) |
| 11. |
Press Save, and the meter will
return to the run mode. |
| 12. |
To turn on the limits press the
Limit key |
|
Your limit
functions are now ready to use. |