| Selecting Mode
Settings: |
| There are three modes of
operation for this meter, 'peak', 'track', or 'fpeak'. The 'track' mode displays
the input from the sensor. The 'peak' mode only displays the peak input value.
If the input value is less then the displayed value then the meter will hold the
previous peak value. The meter will only change when the input value is higher
then the previous peak value. The 'fpeak' (first peak) value will capture the
first peak value. This could be used to capture the click point of a micrometer
torque wrench and disregard further input. To change modes: |
| 1. |
Press the Mode key until 'peak',
'track' or 'fpeak' appears. |
| 2. |
Press the Save key to save your
desired mode.
|
| Selecting Units for the
Meter: |
| 1. |
Press the Units key until the
arrow points to the desired units. |
| 2. |
Press the Save key to save your
desired units. |
NOTE: When you change the
units of measure the limit values will be re-set to
zero.
|
| Selecting Filter
Settings: |
| The filters are used to
‘screen’ out any noise from vibration that may be input from external sources.
The greater the filter the more stable the input however the slower the response
to inputs. |
| 1. |
Press both the Mode and
Units keys together. |
| 2. |
Press the Next key until 'filter'
appears. |
| 3. |
Press the Save
key. |
| 4. |
Press the Next key until the
desired filter is shown. |
| 5. |
Press the Save key to store your
selection.
|
| Selecting the Display
Clearing Method: |
| 1. |
Press both the Mode and
Units keys together. |
| 2. |
Press the Next key until 'auto
reset' appears. |
| 3. |
Press the Save key to select
'auto reset'. |
| 4. |
Press the Next key until the
desired option is shown (listed below). |
| 5. |
Press the Save key to store your
selection.
|
| Options: |
| "Auto" |
the meter will automatically clear the
display when a new cycle begins |
| "Off" |
the user must use the Clear key
to clear the meter. |
| "1..9" |
the time in seconds before the display
clears itself |