Load Cells, Torque Sensors and Pressure Sensors Manufactured in the US by FUTEK. Your Sensor Solutions Source. Load Cells, Torque Sensors, Force Sensors, Pressure Sensors, Multi Axis Load Cells Load Cell Support Load Cell Applications Load Cell Manufacturer  
Climate/Environment Requirements?
Static Load or Dynamic?
What king of Mounting?
Maximum or Minimum Capacity?
Specification Requirements?
Size Requirements?
Measuring Load?

 


5% Discount on Order Online


"Place your order online and receive 5% discount on the order"



The History of Load Cell


The History of Load CellIn 1843, English physicist Sir Charles Wheatstone devised a bridge circuit that could measure electrical resistances. The Wheatstone bridge circuit is ideal for measuring the resistance changes that occur in strain gages. Although the first bonded resistance wire strain gage was developed in the 1940s, it was not until modern electronics caught up that the new technology became technically and economically feasible. Since that time, however, strain gages have proliferated both as mechanical scale components and in stand-alone load cells.



Featured New Mexico, Arizona, Colorado & Utah Rep:
Vic Myers


Vic Myers

View All FUTEK Reps & Resellers


A How-To Guide: Important Considerations in Selecting a Load Cell


Selecting a sensor is a difficult task since no 1 sensor fits all applications. There is no real industry standard on how you go about selecting your product. Other challenges you may encounter include finding compatible instrumentation or requiring a non-standard product that could increase delivery time. Even after you pick the right sensor, it will not give you satisfactory results if it is installed incorrectly. It is also important to find a sensor manufacturer that has the experience to support your needs before and after the sale.

Step 1
In order to keep these challenges to a minimum, here are some key things to consider during your selection process. Understanding your application and defining your requirements are a critical part of this procedure. After you’ve clearly defined your application, define what it is you want to measure. Do you want to measure load? This means that you want to convert input mechanical force into an electrical signal. Note that load cells are different than pressures sensors. Load cells can be used to measure surface pressure. However you would use a Pressure Sensor if you need to measure fluid or gas pressure. Load Cell Applications include pressure to viscosity/liquid separation, automation, medical bag weighing, and many more. Here are a few Load Cell Applications that may help guide you in your selection.

Step 2
Then take a look at some of the key characteristics that would define your needs. Do you have static load or is it a dynamic type? Define the mounting type. How will you be mounting this load cell? Is it Female/Male thread, In-line, Side Mount, Flange Mount, Thru-hole, or Compression Washer? What is your load direction? (Tension, Compression, or both.)

In-Line Diagrams

In-Line Diagram In-Line Diagram

Side Mount Diagrams

Side Mount Diagram Side Mount Diagram

Step 3
Determining your capacity requirements is just as important as the aforementioned characteristics. Define your minimum and maximum capacity requirements. Be sure to select the capacity over the maximum operating load and determine all extraneous load and moments prior to selecting the capacity. Note: extraneous load and moments increase combined stress which accelerate fatigue and will also affect the performance and accuracy if the correct load cell is not selected. Most in-line sensors such as the S-Beam are not designed with extraneous load and moment capability. For endurance or fatigue applications try to operate at 50% or lower of the rated capacity or use a Fatigue Rated Sensor already designed by the manufacturer.

Step 4
Next define your size requirements (width, weight, height, length, etc) and specification requirements (output, nonlinearity, hysteresis, creep, bridge resistance, resolution, frequency response etc.) Other characteristics to consider include submersible, cryogenic, high temperature, multiple or redundant bridges, and TEDS IEEE1451.4.

If you need an instrument for your application, select the instrument at the same time you select the load cell. This will help ensure compatibility of the entire measurement system. Don’t forget to purchase system calibration with your order. This integrates your sensor and instrument as one system.

Summary
Remember, these tips are guidelines to help point you in the right direction when selecting your sensor. It is very important to find a sensor manufacturer that has the proven experience and resources to support your needs. Find out if the company has worked with similar applications in the past. If it is a completely new application in which there is no precedence, select a company that has a reputation for taking on these new challenges and would be able to work with you every step of the way from design through to manufacturing and implementation. If you require a nonstandard product, note that your expected delivery time will increase by at least one month.




 Load Cell Application - Wireless Shoe  Sensor


Load Cell Application - Wireless Shoe Sensor
Wire and wireless force sensors / load cells can now be used as an everyday accessory for consumer use. They are used in shoes in combination with an MP3 player to measure your activity and transfer data to a receiver which then displays the information on the MP3 screen. The sensor tracks motion, distance, and other necessary metrics for the active individual and easily fits into a specially designed shoe.



Fatigue Rated Pancake Load Cell : Can now be provided in 2 mV/V output


Fatigue Rated Pancake Load Cell FUTEK Advanced Sensor Technology, Inc. (www.futek.com) can now provide its fatigue rated version of Pancake Load Cells LCF650 in 2.0 mV/V output: LCF651 Fatigue Rated Pancake Load Cell. FUTEK can also provide this model with a tension base. These load cells are primarily used in inline applications on actuators or threaded assembles. FUTEK currently carries these models in 1.0 mV/V output as a standard but can provide the new 2.0 mV/V output per request. Engineering Manager, Richard Walker commented that “FUTEK plans on phasing out the 1.0 mV/V standards over the next 18 months making the 2.0 mV/V output a standard.”




New Support Section


New Support SectionCheck out FUTEK’s Support Section. Here you’ll find helpful tools, diagrams, and notes to support all of your requirements.






Email to a Friend Subscribe to Newsletter Unsubscribe to Newsletter

Update your Account information, click here.
All information provided by costumer are confidential and FUTEK will not release any costumer information to third parties.
FUTEK respects your right to privacy.
10 Thomas Irvine, CA 92618; Phone: (949) 465-0900; Fax: (949) 465-0905; www.futek.com
©1998-2008 FUTEK Advanced Sensor Technology, Inc. All rights reserved.