|
Why FUTEK
Reason No 2: Over 400 standard products covering Load, Torque, Pressure Sensors
& related Instruments.
Reason No 50: Custom Design & OEM
Capability
Reason No 38: 100% Testing on
all parts shipped
Reason No 86 : Design &
Manufactured in USA
Reason No 6: Outstanding on time
delivery
Reason No 3: Dedicated
team with 30 years of experience and a zero lay-off record.
Reason No 14: Continuous
Improvement Philosophy (ISO9001:2000 Certified),
Reason No 79: Complete
Integrated System with Display, Multi Channel DAQ System & Software
Support
Reason No 83: Equipped
calibration house NIST Traceable, ISO 17025 / A2LA ,
Online Calibration Certificate
Reason No 63: Miniaturized Load
Cell & Torque Sensor with overload stop capability
Reason No 71: No job is too
small or too big, gram to million lbs, In-Oz to 50,000 Ft-Lbs or NM
For the past 18 years, we’ve been
giving customers good reasons to select FUTEK as their Sensor Solution Source for Load, Torque, and Pressure
applications. FUTEK has always creatively looked for ways to support the
customers using the state of the art of technology and demonstrated a
unique vision in both product line as well as the support such as launching
www.futek.com in 1995 while many
companies were still trying to make sense of the internet. www.futek.com offers new possibilities and
it takes the sensor purchase experience truly to new heights. This web site
is architected to meet the requirements for Engineers & System
Integrators while providing the ease of ordering for Purchasing Agents. We
have listened to all valuable feedback and tailored our Quality Culture to
meet your demands. If you haven’t already, give it a shot, and share your
experience.

Javad Mokhbery
President & CEO
Educational Discount
FUTEK offers discounts on all its
orders to students, faculty, and school administrators. Please contact us for
details
Send Us An E-mail
Tank Silo
Load cells can be
placed on the legs of a silo or tank in order to monitor how full it is.
When more than one load cell is used, a junction box is needed to average
the load of all the load cells and provide one output which can then be
connected to a computer or plc using a signal conditioner or digital
display to show the output. The system can be...
read more>>
Rod End Tension / Compression Load Cell – LCB500
FUTEK’s popular LCB500 is designed for possible use as a rod end load cell
with mounting plates. This tension / compression load cell is typically
used in inline actuators and hydraulic jacks with male/female threads.
Although small and compact in size, it is well suited for low and high
capacity ranges from 100 – 5k lbs. The flexure is made from Stainless Steel
making it highly durable and ideal for endurance testing. Other benefits
include
read more>>
Forum: If you missed our last newsletter, you can catch up on all our
latest product news and announcements on our Futek Forum. Upcoming events
and various useful resources such as links and technical documents are also
available for your use.
Click Here .
|