|
Note: Display will
automatically exit setup mode and return to run mode if a button is not pushed
within 30 seconds.
 |
| CAL – allows the user to scale the meter for the
sensor |
|
dECP – allows the user to choose desired position of
the decimal point |
|
U Lo – allows the user to input the low input signal
(mV/V) |
|
U Hi – allows the user to input the high input signal
(mV/V) |
|
rdLO – allows the user to input the desired display
value corresponding to the low input signal |
|
rdHi – allows the user to input the desired display
value corresponding to the high input signal |
| Ky 1 – allows the user to choose a function for key
1 |
|
AL1 – sets key 1 as an alarm |
|
PEAK – sets key 1 as a peak switch |
|
TArE – sets key 1 as a tare switch |
| Ky 2 – allows the user to choose a function for key
2 |
|
AL2 – sets key 2 as an alarm |
|
PEAK – sets key 2 as a peak switch |
|
TArE – sets key 2 as a tare switch |
|
GrnE – sets key 2 as a switch between gross values and
net values |
|
Prn – selects the printer output
function |
| SPEC – allows the user to choose from the special
options menu |
| ZerO – allows the user to zero the display by using the
arrow keys |
| SPAn – allows the user to correct the full scale
reading by using a the arrow keys |
| AnOU – allows the user to setup the analog output
function |
| PASS – allows the user enter a password to block out
menu options |
| End – exits the user back to the previous
menu |