|
|
|
|
|
|
|
|
| Did You Know |
 Download product manuals, quick start and trouble shooting online click here |
|
|
|
| IPM500 Series Configuration Options |
FUTEK default
Configuration value is "00000"
 |
00_ _0 Operates as a Rate of Change
Meter: (extended version only) |
0 |
Not Rate of Change |
1 |
Rate X 0.1 |
2 |
Rate X 1 |
3 |
Rate X 10 |
4 |
Rate X 100 |
5 |
Rate X 1000 |
6 |
Rate X
10,000 |
 |
00_ _0
Operation
of Front Panel "Peak" button:
 |
0 |
Peak (Max Rdg) |
1 |
Valley (Min Rdg) |
2 |
Peak (1st Push) Valley (2nd Push) |
3 |
Front Panel Tare |
 |
00_ _0 Scaling for Nonlinear Input:
(extended version only)  |
0 |
Linear Input |
1 |
Custom Curve
|
| D500 Series Configuration Options |
FUTEK default
Configuration value is "00000"
 |
00000 Selects Rate of
Change of Function: (extended version only) |
0 |
Not Rate |
1 |
Rate X 0.1 |
2 |
Rate X 1 |
3 |
Rate X 10 |
4 |
Rate X 100 |
5 |
Rate X 1000 |
6 |
Rate X
10,000 |
 |
00000
Selects Setup Method:
 |
0 |
Setup using Scale Factor and
Offset or Coordinate of 2-Points Method / use setup scaling method |
1 |
Setup using Input
Signals |
 |
00000
Selects Serial Transmission Flow of Data:
 |
0 |
Un-latched RTS
(Continuous) |
1 |
Latched RTS (Single Value
Transmission) |
 |
00000 Selects Full or Half Duplex
Mode: (for use with RS485)
 |
0 |
Full Duplex Mode |
1 |
Half Duplex Mode |
 |
00000 Selects Custom Curve
Operation (with extended version
signal conditioner card only)  |
0 |
Linear Input |
1 |
Custom Curve
|
|
|