E-mail: Password: not a member?    cart My Cart  |   My Account  |   Info Request
Load Cells, Torque Sensors and Pressure Sensors Manufactured in the US by FUTEK. Your Sensor Solutions Source.
 
help
 
  Load Cells, Torque Sensors and Pressure Sensors Manufactured in the US by FUTEK. Your Sensor Solutions Source. Load Cells, Torque Sensors, Force Sensors, Pressure Sensors, Multi Axis Load Cells Load Cell Support Load Cell Forum Load Cell Applications Load Cell Manufacturer  
  (800)23-FUTEK or (949)465-0900 Contact Us Sunday, September 7 - 8:55 PST
 
 
 
IPM500 Series Serial Interface Setup
Ser_1
Serial Interface Setup:
(if serial interface is installed)
000 Output Filtering
0 Send unfiltered signal
1 Send filtered signal
000 Baud Rate
0 300 baud
1 600 baud
2 1200 baud
3 2400 baud
4 4800 baud
5 9600 baud
6 19200 baud
000 Digital Output Rate
(in seconds)
60 Hz 50 Hz
0 Line Frequency
1 .28 sec .34 sec
2 .57 sec .68 sec
3 1.1 sec 1.4 sec
4 2.3 sec 2.7 sec
5 4.5 sec 5.4 sec
6 9.1 sec 10.9 sec
7 18.1 sec 21.8 sec
8 36.3 sec 43.5 sec
9 1:13 min 1:27 min
A 2:25 min 2:54 min
b 4:50 min 5:48 min
C 9:40 min 11:36 min
d 19:20 min 23:13 min
E 38:41 min 46:25 min
F 1:17:21 hr 1:32:51 hr

Ser_3
Serial Interface Setup
00000 Full or Half Duplex (RS485)
0 Full Duplex
1 Half Duplex
00000 Spl start and stop characters
0 Normal continous mode
1 Special start and stop
00000 RTS(for single output)
0 Non-latched RTS
1 Single Output
0000 Termination Characters
0 Only at end of all items
1 At the end of each item
00000 Data sent in continous mode
0 Reading
1 Peak
2 Reading + Peak
3 Reading + Valley
4 Reading + Peak + Valley
Ser_2
Serial Interface Setup:
0000 Line Feed
0 None after carriage return
1 LF after carriage return
0000 Alarm data transmitted with meter readings
0 No alarm data
1 Alarm data with reading
0000 Control of digital output
0 Continuous output
1 Output on S-232/RS-485 command only
0000 Meter address for RS-232/RS-485 communication (digital display, address number of meter)
Meter# Display Meter# Display
1 1 17 1.
2 2 18 2.
3 3 19 3.
4 4 20 4.
5 5 21 5.
6 6 22 6.
7 7 23 7.
8 8 24 8.
9 9 25 9.
10 A 26 A.
11 b 27 b.
12 C 28 C.
13 d 29 d.
14 E 30 E.
15 F 31 F.
16 0.

Ser_4
Serial Interface Setup:
000 Modbus ASCII gap timeout
0 1 second
1 3 second
2 5 second
3 10 second
000 Serial protocol (Custom ADCII is Laurel protocol)
0 Custom ASCII
1 Modbus RTU
2 Modbus ASCII
000 Parity
0 No Parity
1 Odd Parity
2 Even Parity
 
Support
 
Web Feature
 
Track Your Order
Use your order number and e-mail to track your shipment!
Email:
Order #:
 
Live Support
Live Support
Need live help from our web and sales team? Click here.
 
Events

Oct. 22-24, 2008
 
Newsletter
Newsletter
want to stay informed?
Sign up for our Monthly Newsletter!
Credit CardsISO 17025:2005 A2LA Accredited Calibrations
US ManufacturerUS Manufacturer