|
|
|
|
|
|
|
|
| Did You Know |
 We offer instrument and accessories to go with your sensors click here |
|
|
|
| IPM500 Series Setup Options |
00_00 Display Selection:
 |
|
0 |
4.5 digits 0.1
degree |
|
1 |
Remote
display |
|
2 |
4.5 digits [meter
counts by "10"] (.01 Degree) |
|
3 |
3.5 digits (1 Degree) |
|
00_00
Line Frequency:
 |
|
0 |
60
Hz |
|
1 |
50
Hz |
|
00_00 Method of Scaling Meter:
 |
|
0 |
Scale and
offset |
|
1 |
Coordinates or 2
points |
|
|
2 |
Rdg coordinates of 2pts |
|
00_00 Rear Connector Inputs:
 |
|
0 |
A: Reset |
B: Meter
Hold |
|
1 |
A: Function Reset |
B: Peak
Display |
|
2 |
A: Hold |
B: Peak
Displsy |
|
3 |
A: Hold |
B: Tare |
|
4 |
A: Peak Display |
B: Tare |
|
5 |
A: Tare |
B: Reset |
|
6 |
External decimal
points DP1 |
|
7 |
|
|
|
8 |
A: Functions Reset |
B: Display Blank |
|
|
9 |
A: Hold |
B: Display Blank |
|
|
A |
A: Peak Display |
B: Display Blank |
|
|
B |
A: Tare |
B: Display Blank |
|
|
C |
A: Valley Display |
B: Peak Display |
| D500 Series Setup Options |
FUTEK default
Setup value is "00005" for Scale Factor Setup FUTEK default Setup value is
"00015" for 2-point Setup |
00000 Sets display
function:
 |
|
0 |
4.5 digits 0.1
degree for RST's and thermocouples |
|
1 |
Remote
display |
|
2 |
4.5 digits, meter
counts by "10" |
|
3 |
3.5 digits, 1
degree for RST's and thermocouples |
 |
00000
Sets line frequency:
 |
|
0 |
60
Hz |
|
1 |
50
Hz |
 |
00000 Sets
leading zeros:
 |
|
0 |
Hide leading
zeros |
|
1 |
Show leading
zeros |
 |
00000 Sets method of scaling
meter:
 |
|
0 |
Scale factor and
offset |
|
1 |
Coordinates or 2
points |
 |
00000 Sets rear connector inputs:
 |
|
0 |
A: Reset |
B: Meter
Hold |
|
1 |
A: Function Reset |
B: Peak
Display |
|
2 |
A: Meter Hold |
B: Peak Display |
|
3 |
A: Meter Hold |
B: Tare |
|
4 |
A: Peak Display |
B: Tare |
|
5 |
A: Tare |
B: Reset |
|
6 |
External decimal
points DP1 |
|
7 |
External decimal
points DP2
|
|
|