Analog Output
Connections: The picture above shows the correct setup for the analog
output connections. If you are going to be using a voltage analog output then
connect your analog wires to pin 2 (or 3) and pin 4. If you are going to be
using a mA analog output then connect your analog wires to pin 2 (or 3) and pin
B. Make sure that in the programming process you select the correct analog
output.
|
| Programming the Analog
Output: |
| 1. |
Press and hold the SETUP key until "SETUP" appears. After
"SETUP" appears it will flash right to "CHAn" menu. To begin
configuration of the CHAn menu press ENTER. |
| 2. |
Scroll to the OutPut menu by pressing
SELECT, press ENTER to select the OutPut menu. |
| 3. |
Select "AnALoG" from the
OutPut menu. Press the ENTER key.
|
| 4. |
"SOUrCE" will then flash on your
display followed by "CHAn 1". |
| 5. |
Here you are selecting the source that
will control the analog output. The choices are either "CHAn 1", "CHAn
2", "CHAn 3" or "dISPLy". The channels refer to the individual
channels and the display setting will control the output by what ever is showing
on the display. Press SELECT to scroll
through the menu and ENTER to select
your desired choice. |
| 6. |
If you choose one of the channels as
your source for the output (step 3) you will enter another menu. There are three
options in this menu, "Gross", "nET" or "PEAK". Here you
are setting what function on your specific channel should control the analog
output. Press SELECT to scroll
through the menu and ENTER to select
your desired choice. |
| 7. |
"OuT" will now appear on your
display. Here you set the analog output range in current or voltage. Press
SELECT to scroll
through this menu: Note: The range you pick must also correspond
with the way you set up your meter in the Setup portion of this Guide (above).
"4-20"
mA
"0-10"
VDC
"0-20"
mA
"0-5"
VDC
"-5-5"
VDC Press ENTER on your
desired choice. |
| 8. |
"dSP Lo" will appear on the
display. Here you are to enter in the low display value that will correspond to
the low analog output value. Use the SELECT key to choose the placement
of the digit and the up and down keys to increment and decrement the numerical
value. Press ENTER to store
your value |
| 9. |
"dSP Hi" will appear on the
display. Here you are to enter the high display value that will correspond to
the high analog output value. Use the SELECT key to
choose the placement of the digit and the up and down key to increment and
decrement the numerical value. Press ENTER
to store your value. |
| 10. |
"OutPut" will appear on the
display. The analog output is now operational. |