|
|
|
|
|
|
|
|
| Did You Know |
 Our load cells are designed and manufactured in the USA click here |
|
|
|
Remote Input Setup and
Connections: Remote inputs allow the user to control specific
functions of the meter through the use of input buttons and switches. In the
SPEC menu there is the option to set the remote inputs (,b>r in 1
- r in 4). By setting Remote Input #1 as a peak then a
button/switch (#1) will control the peak function. The diagram below shows the
connections for the Remote Input #1. The switch/button is wired between
the +Excitation and the External Input #1 port. It is also
necessary to use a jumper to connect the -Excitation and the External
Input Common. The connection of additional remote inputs is done the same
way. To connect External Input #2 a button/switch would be wired between
pin 9 and 12 with the jumper in the same place. Once the connections are
complete it is necessary to program the remote inputs. The second diagram below
shows the placement of the remote input pins 1-4, as well as the positive and
negative excitation.
Remote Input #1
Connections

General Remote Input
Connections

|
Programming the Remote
Inputs: To set the Remote Input #1 as a Peak (all
inputs are programmed in this same fashion) enter the SPEC menu and
scroll to "r in 1", press ENTER, then scroll
to "PEAK 1" and press ENTER. The
pages/instrguide will then jump back to the main menu. Here you can select SPEC
again to program the other remote inputs. Remote Inputs can be set to operate
any of the given functions (they are all programmed as described above):
|
| "Alarm" |
Disables alarm |
| "Preset" |
Resets both peak and
valleys |
| "tArE" |
Zeros display for channel being
displayed |
| "RESEt" |
Resets latched relays |
| SCALE2 |
Selects second scaling to be applied ot
channel being displayed |
| "HOLd" |
Freezes display and suspends
measurements |
| "CHAn" |
Selects the channel programmed under
"SPEC" branch Remote Inputs to be displayed |
| "dEC Pt" |
Selects the decimal programmed under
"SPEC" branch Remote Inputs to be displayed |
| "LOCk" |
Locks out access to the SETUP
programs
|
| "nEt" |
Displays net value of channel
programmed |
| "PEAk 1" |
Displays PEAK 1 |
| "PEAk 2" |
Displays PEAK
2 |
|
|