|
The main functions here are to program the F1-F4 keys. Select one of the "F1-4
SeT" functions in order to set that specific button. Press ENTER to acquire a list of functional options for that
particular key.
|
|
Setting a
Tare: A common set up is to set the F1 key as a Tare 1. This will allow you to
reset the meter to zero while in the run mode. To do this enter the
SPEC menu and scroll to "F1 Set", press ENTER, then scroll to "TarE 1" and press
ENTER. The display will then jump back to the
main menu. Here you can select SPEC again to program the other F keys. |
 Setting
F-Keys: |
| Below is a complete list of
functions that can be programmed for the F-keys: |
|
F-Key
Controls |
|
|
PEAk
1 |
Assigns programmed peak
function to F-keys |
| tArE
1 |
Assigns tare functions to
F-keys |
| SCALE2 |
Assigns F-key to initiate
2nd scaling to be applied |
| nEt |
Assigns F-Key to switch
displayed channel between gross and net display |
| Shunt |
Assigns F-key to "SHUNT"
calibration as is programmed |
| CHAn
1 |
Assigns F-key to display
channel 1 |
| CHAn
2 |
Assigns F-key to display
channel 2 |
| CHAn
3 |
Assigns F-key to display
channel 3 |
 Using Channel 3-- Math Functions
(FOR DUAL CHANNEL METERS) This Channel is used to perform a
variety of mathematical functions. Like the other channel set up method you
enter the main menu by holding down the SETUP
key for 4 seconds. "CHAn" will then appear, press ENTER. Press SELECT until the display reads "CHAn 3", the
display will then read "TyPE", press SELECT
to choose a function. "CHAn 1" or "CHAn 2" to see that
channels raw input count. "Add" to sum channels 1 and 2, "Sbu" to
view the difference between channels 1 and 2, or "Div" to divide channels
1 and 2. Press ENTER after your
selection. |