E-mail: Password: not a member?    cart My Cart  |   My Account  |   Info Request
Load Cells, Torque Sensors and Pressure Sensors Manufactured in the US by FUTEK. Your Sensor Solutions Source.
 
help
 
  Load Cells, Torque Sensors and Pressure Sensors Manufactured in the US by FUTEK. Your Sensor Solutions Source. Load Cells, Torque Sensors, Force Sensors, Pressure Sensors, Multi Axis Load Cells Load Cell Support Load Cell Forum Load Cell Applications Load Cell Manufacturer  
  (800)23-FUTEK or (949)465-0900 Contact Us Sunday, September 7 - 9:05 PST
 
 
 
CSG110 OUTPUT/POWER CONNECTIONS
male.gif (1149 bytes)

Pin# Wiring Code Color Code
9 +12 to 24 VDC
(Power)
Red
8 Signal Out
(5 VDC)
Green
7 Return
(5 VDC)
Orange
6 Ground
(Power)
Black
2 Return
(4-20 mA)
Blue
1 Signal Out
(4-20 mA)
White

Note: *Power supply requires 12-24 VDC at 30 mA. *4-20 mA signal out requires positive sensor signal polarity.

 
Support
 
Web Feature
 
Track Your Order
Use your order number and e-mail to track your shipment!
Email:
Order #:
 
Live Support
Live Support
Need live help from our web and sales team? Click here.
 
Events

Oct. 22-24, 2008
 
Newsletter
Newsletter
want to stay informed?
Sign up for our Monthly Newsletter!
Credit CardsISO 17025:2005 A2LA Accredited Calibrations
US ManufacturerUS Manufacturer