E-mail: Password: not a member?    cart My Cart  |   My Account  |   Info Request
Load Cells, Torque Sensors and Pressure Sensors Manufactured in the US by FUTEK. Your Sensor Solutions Source.
 
help
 
  Load Cells, Torque Sensors and Pressure Sensors Manufactured in the US by FUTEK. Your Sensor Solutions Source. Load Cells, Torque Sensors, Force Sensors, Pressure Sensors, Multi Axis Load Cells Load Cell Support Load Cell Forum Load Cell Applications Load Cell Manufacturer  
  (800)23-FUTEK or (949)465-0900 Contact Us Friday, November 21 - 19:43 PST
 
 
 
EXAMPLE CALCULATIONS
Example:
You have a load cell with the specifications given below
Maximum Capacity = 100 lbs
Rated Output = 2 mV/V
Excitation = 10 VDC
Bridge Resistance = 350 ohms

What would the Input Range Jumper and Excitation Jumper be set for in order to have a 0-10VDC output, 0-5VDC output, and a 0-2.5 VDC output?

The equation for finding the Output Span is:

Output Span = ((Rated Output(mV/V))*Excitation(V))/Input Range(mV/V))


Since it is known that the Output Span needs to equal 10VDC, 5VDC, and 2.5VDC, and the Rated Output is 2mV/V, then all we need to do is determine the Input Jumper and the Excitation Jumper that make the equation above true


The best way to do this is to set up a table like the one below (using the Input Value listed and Excitation values listed you come up with the Output Spans values (Red):

Excitation

Input
Value

10 VDC

5 VDC

0.5

40.0

20.0

1.0

20.0

10.0

1.5

13.3

6.7

2.0

10.0

5.0

3.0

6.7

3.3

4.0

5.0

2.5

Note: All Output Span values are in VDC

The required Output Spans are 10VDC, 5VDC, and 2.5VDC, thus:
1) For 10 VDC:
The jumpers could be set for either of the following combinations:
Input Value: 1.0; Excitation: 5 VDC
Input Value: 2.0; Excitation: 10 VDC

2) For 5 VDC:
The jumpers could be set for either of the following combinations:
Input Value: 2.0; Excitation: 5 VDC
Input Value: 4.0; Excitation: 10 VDC

3) For 2.5 VDC:
The jumpers could be set for either of the following combinations:
Input Value: 4.0; Excitation: 5 VDC

Please Note: Since the CSG110 has a maximum Output Span of 10 VDC any value combination of Input Value and Excitation that leads to an Output Span greater than 10 can not be used
 
Support
 
Web Feature
 
Shipment Tracker
Use your order number and e-mail to track your shipment!
Email:
Order #:
 
Live Support
Live Support
Need live help from our web and sales team? Click here.
 
Events
No Current Events
 
Newsletter
Newsletter
want to stay informed?
Sign up for our Monthly Newsletter!
Credit CardsISO 17025:2005 A2LA Accredited Calibrations
US ManufacturerUS Manufacturer