SMALL products... BIG solutions
LCA300
FUTEK’s LCA300 Column Load Cell (Miniature) offers an impressive compact design for high capacity applications. With a diameter of 0.62”, it is ideal for tight spaces. The LCA300 Column Load Cell (Miniature) is offered in 17-4PH Stainless Steel in 2,000 lbs to 5,000 lbs, with a raised surface radius to lower the possibility of off center loading. The Column Load Cell (Miniature) is designed to measure loads in compression.
 


LCA305
FUTEK’s LCA305 Column Load Cell (Miniature) is similar to the LCA300 and is also built for high capacity applications. It has a larger diameter of 0.88”, and is ideal for tight spaces. The LCA305 Column Load Cell (Miniature) is offered in 17-4PH Stainless Steel in a higher capacity range of 7,500 to 10,000 lbs, with a raised surface radius to lower the possibility of off center loading. The Column Load Cell (Miniature) is compression only load cell.