|
SMALL products... BIG solutions
|
|
|
LTH300 Model LTH300 Donut Load Cell is built for Press or Inline compression applications. The standard LTH300 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 3/8” and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find option for external matched output readily available. FUTEK Donut Load Cell models are often used in compression or press applications. These models are also often referred to as Thru Hole Load Cells and offer high accuracy and high stiffness. Applications include bolt force measurements, clamping forces and monitoring overloads and force monitoring. Some models may also be used in post or leg mount and rolling mill systems as it is reliable in tough industrial applications making the Donut Load Cell line versatile to different industries.
|
|

|
|
LTH350 Model LTH350 is a Donut Load Cell built for Press, or Inline compression applications. The standard LTH350 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 5/8” and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available. The LTH350 Donut Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.002” nominal and Operating temperature of -60° F to 200° F. FUTEK Donut Load Cell models are often used in compression or press applications. These models are also often referred to as Thru Hole Load Cells and offer high accuracy and high stiffness. Applications include bolt force measurements, clamping forces and monitoring overloads and force monitoring. Some models may also be used in post or leg mount and rolling mill systems as it is reliable in tough industrial applications making the Donut Load Cell line versatile to different industries.
|
|

|
|
LTH400 Model LTH400 is a Donut Load Cell built for Press, or Inline compression applications. The standard LTH400 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 5/8” and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available. The Donut Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.002” nominal and Operating temperature of -60° F to 200° F. FUTEK Donut Load Cell models are often used in compression or press applications. These models are also often referred to as Thru Hole Load Cells and offer high accuracy and high stiffness. Applications include bolt force measurements, clamping forces and monitoring overloads and force monitoring. Some models may also be used in post or leg mount and rolling mill systems as it is reliable in tough industrial applications making the Donut Load Cell line versatile to different industries.
|
|

|
|
LTH500 Model LTH500 is a Donut Load Cell built for Press, or Inline compression applications. The standard LTH500 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 1 1/4” and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available. The Donut Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.002” nominal and Operating temperature of -60° F to 200° F. FUTEK Donut Load Cell models are often used in compression or press applications. These models are also often referred to as Thru Hole Load Cells and offer high accuracy and high stiffness. Applications include bolt force measurements, clamping forces and monitoring overloads and force monitoring. Some models may also be used in post or leg mount and rolling mill systems as it is reliable in tough industrial applications making the Donut Load Cell line versatile to different industries.
|
|

|
|