SMALL products... BIG solutions
LLB130
Model LLB130 is a Miniature Load Button designed for Press, or Inline compression applications. The LLB130 Miniature Load Button model is made from a robust 17-4 PH Stainless Steel, with a miniature 0.38 inch outside diameter. Although Miniature Load Button is traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. These load cells achieve great accuracy and stiffness with a Nonlinearity of ±0.5% and Deflection of 0.002” nominal. You will also find options for external matched output readily available.



LLB210
Model LLB210 is a Miniature Load Button (Threaded) built for Press or Inline compression applications. The standard LLB210 Miniature Load Button (Threaded) model has a very robust construction available in 17-4 Stainless Steel, with a 0.38” outside diameter and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available. The Miniature Load Button (Threaded) offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.002” nominal.



LLB215
Model LLB215 is a Miniature Load Button (Bottom Cable Exit) designed for Press or Inline compression applications. The LLB215 Miniature Load Button (Bottom Cable Exit) model is made from a robust 17-4 PH Stainless Steel, with a subminiature 0.38 inch outside diameter. FUTEK’s Miniature Load Buttons are offered in compression only and vary in diameter and height. . Application of this unique model varies from fully automatic production centers, measuring and controlling equipment to precision mechanics, tool manufacturing and apparatus engineering. With small dimensions, this miniature line can be used in various fields on industry and laboratories. It is easy to handle and enables a relatively uncomplicated installation. In addition FUTEK also offers Threaded Miniature Load buttons built for Press or Inline compression applications. Because of the small dimensions, they are well suited for the use in very restricted structures for both static and dynamic measurements. You will also find options for external matched output readily available.
 


LLB250
Model LLB250 is a Miniature Load Button built for Press, or Inline compression applications. The standard LLB250 Miniature Load Button model has a very robust construction available in 17-4 Stainless Steel, with a 0.50” outside diameter and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available. The Miniature Load Button offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.002” nominal.
 


LLB300
Model LLB300 is a Miniature Load Button built for Press, or Inline compression applications. The standard LLB300 Miniature Load Button model has a very robust construction available in 17-4 Stainless Steel, with a 0.74” outside diameter and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available. FUTEK’s Miniature Load Buttons are offered in compression only and applications vary from fully automatic production centers, measuring and controlling equipment to precision mechanics, tool manufacturing and apparatus engineering. With small dimensions, this miniature line can be used in various fields on industry and laboratories. It is easy to handle and enables a relatively uncomplicated installation. In addition FUTEK also offers Threaded Miniature Load buttons built for Press or Inline compression applications. Because of the small dimensions, they are well suited for the use in very restricted structures for both static and dynamic measurement.
 


LLB350
Model LLB350 is a Miniature Load Button with Threaded Mounting Holes built for Press, or Inline compression applications. The standard LLB350 Miniature Load Button model has a very robust construction available in 17-4 Stainless Steel, with a 1.0” outside diameter and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available. The LLB350Miniature Load Button offers high accuracy with a capacity range of 25 lbs – 100lbs.
 


LLB400
Model LLB400 is a Load Button Load Cell with Threaded Mounting Holes built for Press, or Inline compression applications. The standard LLB400 Load Button Load Cell model has a very robust construction available in 17-4 Stainless Steel, with a 1.25” outside diameter and a 10 feet long 26 AWG 4 conductor shielded Teflon cable. Applications include fully automated production centers, measuring and controlling equipment to precision mechanics, tool manufacturing and apparatus engineering. You will also find options for external matched output readily available. The Load Button Load Cell offers high accuracy. It has Nonlinearity of ±0.5% and Deflection of 0.0009” to 0.0015” nominal.
 


LLB500
Model LLB500 is a Load Button Load Cell with Threaded Mounting Holes built for Press, or Inline compression applications. The standard LLB500 Load Button Load Cell model has a very robust construction available in 17-4 Stainless Steel, with a 2.0” outside diameter and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available. Although Load Button Load Cells are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. The Load Button Load Cell offers high accuracy. It has Nonlinearity of ±0.5% and Deflection of 0.003” nominal.
 


LLB505
Model LLB505 is a Load Button Load cell with Threaded Stud built for Press, or Inline compression applications. The standard LLB505 Load Button Load cell model has a very robust construction available in 17-4 Stainless Steel, with a 2.0” outside diameter and a 10 feet long 24 AWG 4 conductor braided shielded Teflon cable. You will also find options for external matched output readily available. The LLB505 Miniature Load Button Load Cell offers high accuracy. It has Nonlinearity of ±0.5% and Deflection of 0.003” nominal.
 


Close X
Close X