SMALL products... BIG solutions
LPM200
FUTEK is pleased to introduce their model LPM200, a miniature Panel Mount Load Cell used to measure tensile and compression forces. The Panel Mount Load Cell (LPM200) offers distinct advantage in its miniature size, a robust flexure and low capacity of 10 gram to 5 lbs. A common challenge for low capacity sensors is the damage the sensor can incur during installation. With the LPM200’s design, this challenge has been eliminated. Furthermore, the product features an overload protection of 1000% (of Rated Output) for all the capacities (10 grams to 5 lbs). The installation of the product also became a critical design focus for FUTEK Engineers. By threading the flexure, the LPM200 can easily be installed for usage. The LPM200 uses a tough #28 AWG 4 Conductor Braided Shielded Clear PVC cable but as an extra feature, this model may also be offered with a USB output option.