SMALL products... BIG solutions
TAT200
FUTEK’s Reaction Torque Sensor - Miniature Screw Driver offers a unique solution for Torque auditing applications. From its anodized aluminum housing, to its light weight, the TAT200 Mini Reaction Torque Sensor - Screw Driver provides a great Torque measurement solution. As a part of the custom engineered products, the TAT200 captures the many capabilities FUTEK offers its customers.
 


TFF325
FUTEK’s TFF325 Reaction Torque Sensor offers an OEM solution for torque auditing applications. The TFF325 Reaction Torque Sensor is available in Aluminum construction with a unique capacity range from 20 to 50 in-oz. as well as 12 in-lbs to 10 in-lbs. The standard TFF325 Reaction Torque Sensor can be modified or customized to meet your requirements.
 


TFF350
FUTEK’s Reaction Torque Sensor offers an OEM solution for torque auditing applications. The TFF350 Reaction Torque Sensor is available in Aluminum and 17-4 Stainless Steel construction in a wide capacity range of 100 in-lbs to 3,000 in-lbs. The standard TFF350 Reaction Torque Sensor can be modified or customized to meet your requirements. The TFF350 Reaction Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.