FUTEK Insider / April 2014
Sensor + Test 2014. Nuremburg, Germany. June 3-5, 2014. Booth 12-330. Set up an appointment
Come Stop On By!
It's the largest international test and measurement conference where the most "comprehensive and state-of-the-art technologies" are being displayed. That's right, we're talking about the annual Sensor + Test Trade Show in Nuremberg, Germany. And this is the fifth consecutive year we've had the privilege of exhibiting our products in this arena.
Each year, we stand shoulder to shoulder with brilliant engineering minds and their advanced technologies. It's an inspiring forum to learn all the new directions this market is taking and how we are playing a part in it.
In fact, we often use this time in Germany to reconnect with our international affiliates. Whether it's customers, vendors, and/or representatives, we understand the value of "face time," so this year we

are making a greater push to sit down with you.
We encourage those of you in the neighborhood (from June 3 to 5) to set up a meet-and-greet with us. We'd love to hear about your latest project advancements or just shake hands, say hello, and catch-up.
In the instance that you would like to schedule a time to speak with us about your upcoming applications, please use the link below to share with us your preferred time and date.
We will be exhibiting at booth 12-330 all of Tuesday, Wednesday, and Thursday. We look forward to seeing you in Germany!

Featured Product

Instruments Illustrated

Slip Ring
with Encoder
In Stock: Rotary Torque Sensors!
With capacities ranging from 1 Nm to 1,000 Nm, FUTEK's Shaft-to-Shaft Rotary Torque Sensor Family is fully stocked and ready for shipment. This TRS Family caters toward applications requiring shaft-size variations, dynamic torsion measurements, encoder options, and multiple outputs.
• 10 Nm to 1,000 Nm Capacity
• Cost Effective Solution
• 1 Nm to 50 Nm Capacity
• Non-Contact Shaft-to-Shaft
• Measures torque, speed, power, and angle
• 1 Nm to 1,000 Nm Capacity

Feature Application
Torque Verification/Calibration
Torque Verification/Calibration

Products In Use
One Reaction Torque Sensor (TDF Series) paired with Instrumentation (IPM650, IHH500 or USB Solution).
Application Summary
Reaction Torque Sensors are frequently used as auditing tools. This application is utilizing FUTEK’s TDF Torque Sensor to verify the precision of a torque wrench.
Reaction Torque
(TDF Family)
Handheld Digital
Feature Video
IPM650 Benefits and Features
Rotary Torque + Handheld Display
Much like our Nut Runner Torque Application depiction, FUTEK's Rotary Torque Sensors are frequently used to audit a power tool performance. In this video demonstration, FUTEK's Technical Support Team illustrates the relationship between our TRH300 and IHH500 instrument. By pairing our Rotary Torque Hex Drive Sensor with our HandHeld Digital Display, engineers and operators alike are able to accurately perform torque audits. Utilizing FUTEK's SENSIT™ Test and Measurement Software provides further capabilities, such as live graphing and data logging.
This Month's Highlight
The resolution calculator is an online tool we provide to help estimate the smallest amount that can be measured with our FUTEK instruments. This tool helps our customers understand the full capability of our instruments. We made recent improvements by updating the calculator to also support Voltage and Current; meaning all FUTEK instruments are now present in the calculator with all sensor output types.