Header
StoreSolutionsSupportFUTEK ForumApplicationsAbout Us
FUTEK Webinar Recap
Topics
Announcements
Featured Video
Product News
Applications
Follow Us
  • Facebook  Twitter  Youtube
Featured Promotion
In-Line Load Cell USB Options
FUTEK Education Program
Cost Effective. Budget Friendly.
FUTEK realizes quality is critical to all of our customers. We also remember the days when plastic milk crates counted as legitimate furniture and when instant noodles were a food staple. That is why FUTEK offers its high quality products with a discount on all educational orders.
FUTEK Authorized Reseller
Reseller / Authorized Rep of China
China
Available Products
Load Cells
Torque Sensors

Pressure Sensors

Multi-Axis
Instruments
Announcements
This past Wednesday FUTEK held a global webinar to announce our new and improved USB Software. Our dedicated Electrical Engineering Team has developed our USB Solutions Kit to help simplify data logging, graphing, and computing. With over a hundred in attendance, Brandon King and John Vargas explained the benefits of using our USB Kit alongside our sensors. Not only is our USB Solution cost effective, but it eliminates the need for an amplifier, filter, and power source. The simple plug & play system makes our USB Kit the ideal solution for strain gauge data retention. Meaning, FUTEK’s USB Kit can be adapted to other manufacturer’s strain gauge sensors too!
With three USB models (USB210, USB220, USB230), users can utilize all the benefits of the software from data logging, live graphing, system calibrating, and math computing for their respective applications. So, if you didn’t get the opportunity to join us for the webinar, don’t fret! We have made the entire presentation available to you on demand. Download it. Watch it. And then contact us for any further information you may need!
Watch Webinar
Featured Video
Model LCM200 is a Miniature Tension and Compression Load Cell built for Endurance or In-Line Tension or Compression applications. The standard LCM200 Miniature Tension and Compression Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10-feet long 29 AWG 4 conductor shielded Teflon cable. This model weighs an exceptional 0.6 oz (17g). You will also see options for external matched output readily available.
LCM200 Miniature Tension and Compression Load Cell
Product News
With 10 models to choose from, FUTEK’s In-Line Load Cells (LCM series) are now available with USB capabilities. These Load Cells have been built for Endurance, Off-Center Loading, Press, and In-Line applications for both tension and compression measurements. Due to their robust construction, these models can withstand a capacity range of 25 lbs. to 700,000 lbs. Adding the USB Solution to the In-Line Load Cell line, gives users all the benefits of a quick plug & play system. The USB application simplifies the retention and computation of all data received via In-Line Load Cells by eliminating the need for amplifiers, filters, and multimeters. Thus, data logging and live graphing are readily available to the user the instant the measurement is taken.
In-Line Load Cells
Applications
Torque Verification Application
FUTEK’s TDF line can be used for precision tests and measurements. In this application model, the TDF650 Square Drive to Flange Torque Sensor is being used to measure the accuracy of a Torque Wrench. The purpose of this application is to verify whether or not the amount of torque by the wrench is precise to its actual output. Because of its high accuracy, the TDF650 acts as a reference to compare the Torque Wrench to. If the output of the TDF650 does not align with the output of the Torque Wrench, then that Wrench is due for re-calibration.
Products used for this application:
TDF650
TDF650
Reaction Torque w/ Flange to Sq.
USB210
USB210
External USB Output Kit