Shop FUTEK
CALL US TODAY
+1 (949) 465-0900
 
FUTEK News Room
High Accuracy Miniature Load Button Load Cell
Release Date: 2/19/10

FUTEK Advanced Sensor Technology is proud to now offer their model LLB400, a Miniature Load Button Load Cell with improved overall accuracy. The load cell has a high accuracy with a deflection of 0.0015” nominal and an operating temperature of -60° F to 200° F. As an extra feature, this model may also be offered with a USB output option.

FUTEK’s Engineering team have once again joined together to further enhance one of the Load Buttons offered in their Miniature Load Cell line. In order to better serve FUTEK customers, a consistent process is used to provide the best Sensor Solutions. Because FUTEK’s Quality Culture is continuously implemented into every process to further improve and innovate products the Engineering Team saw an opportunity for enhancements on the LLB400 and with this process were able to significantly improve the accuracy of this model. Model LLB400 now has an increased nonlinearity of +/-0.15% from +/-0.5%. With this improvement not only is the sensor more accurate but nonrepeatability has also improved from +/-0.1% to +/-0.05% on model capacities ranging from 100lbs. to 2,000lbs.

Model LLB400 is a Low Profile Load Button Load Cell with Threaded Mounting Holes. This particular Load Button can be used in Press, or Inline compression applications. The standard LLB400 Load Button Load Cell model has a very robust construction available in 17-4 Stainless Steel, with a 1.25” outside diameter and a 10 feet long 26 AWG 4 conductor shielded Teflon cable. This model is offered in a wide capacity ranging from 100lbs to 2,500lbs. Another unique feature of this load cell is its miniature size. With a diameter of 1.23” and width of 1.39”, this makes it a perfect fit for applications where space is limited. You will also find options for external matched output readily available.

The standard LLB400 Load Button Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:

  • Weight: 6 oz
  • Low Deflection
  • Compression
  • Low Profile
  • Shielded Teflon Cable
  • Improved Accuracy: +/-0.15% RO (capacities 100lbs – 2,000lbs.)
  • Nonrepeatability: +/-0.1% of RO
  • 17-4 Stainless Steel Construction
  • Utilizes Metal Foil Strain Gauge Technology

High Accuracy Miniature Load Button Load Cell 

For those who are a looking for a complete system solution, FUTEK can provide a complete USB Solution package for this sensor. Our USB Solution comes with basic software and is also offered with a extended software version. FUTEK also offers both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products.